Powerful, versatile high-pin solution
CAN-based PLUS+1® XL controllers offer a high I/O pin count for optimal vehicle control. PLUS+1® XL controllers provide space savings and optimize installation costs while meeting the latest technology needs for high-end performance. Programming our controllers requires minimum effort with our easy-to-learn PLUS+1® GUIDE software.
High-pin controller with integrated safety functionality and the most recent machine interfaces.
With the highest pin-count in the PLUS+1 controller families, the XL controller eliminates the need for expansion modules, supporting a more stream lined machine design and reduced space consumption, which also makes it suitable for very compact vehicles.
The Power of PLUS+1® controllers
Enables the versatile and continuously expanding PLUS+1 tool chain and ecosystem saving costs and reducing total cost of ownership.
Utilizing the PLUS+1 tool chain, provides higher flexibility and faster development cycles.
Save programming time and quickly build your machine application using the graphical PLUS+1® GUIDE application.
For trouble shooting and technical field support, the PLUS+1 suite comes with the powerful and free PLUS+1® Service Tool that helps quickly connecting to the CAN system and read or fine tune parameters.
For advanced programming use cases the system allows for POU’s in C-code as well as perform simulation in Matlab Simulink.
Dual Boot capability and supports programming in full C-Open code application with the ability to port and program PLCopen applications (IEC-61131-3 Industrial Programming Standard) using Structured Text, Ladder Diagrams and Function Block Diagrams.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Safety guide | PLUS+1 controller XL 104-xxxx functional safety implementation safety manual | English | Multiple | 19 Jun, 2024 | 6.0 MB | |
Data sheet | PLUS+1® controller XL104-0000 data sheet | English | Multiple | 29 Aug, 2024 | 1.1 MB | |
Data sheet | PLUS+1® controller XL104-0000 data sheet | Japanese | Japan | 18 Nov, 2024 | 6.4 MB | |
User guide | PLUS+1® XL Controller Platform 100+4 pin Technical Information | English | Multiple | 03 Sep, 2020 | 2.9 MB | |
User guide | PLUS+1® XL Controller Platform 100+4 pin Technical Information | Italian | Multiple | 12 Jul, 2021 | 2.9 MB | |
Data sheet | PLUS+1® XL104-0000 Controller Data Sheet | Japanese | Multiple | 18 Nov, 2024 | 5.5 MB | |
Data sheet | PLUS+1® XL104-0000 Controller Data Sheet | Chinese (CN) | China | 20 Oct, 2020 | 1.8 MB |
Downloads
Related products
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.