Flexible, powerful and functional safety compliant
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® Compliant components. Dual microprocessors provide enhanced performance, larger memory, and redundant control of outputs for safety function applications.
Features and benefits
-
Larger memory capacity
-
Higher environmental performance
-
Enhanced input/output flexibility
-
Smart digital inputs
-
Increased operating temperature
-
PWM output frequency increase to 20,000 Hz
-
Separate PWM frequencies for each output
-
Configurable sensor power from 3 to 12 volt
-
Low power mode
-
Low supply voltage (7 volts) stays running through engine crank
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Functional Safety Certificate | exida DAN 1309035 C001 rev 2 | English | Multiple | 17 Jan, 2026 | 157.4 KB | |
| Data sheet | PLUS+1® Safety Controllers SC024-110 and SC024-112 Data Sheet | English | United States | 14 Aug, 2018 | 437.4 KB | |
| Data sheet | PLUS+1® Safety Controllers SC024-120 and SC024-122 Data Sheet | Chinese | China | 01 Nov, 2018 | 532.5 KB | |
| Data sheet | PLUS+1® Safety Controllers SC024-120 and SC024-122 Data Sheet | English | United States | 14 Aug, 2018 | 437.2 KB | |
| Data sheet | PLUS+1® SC050-120 and SC050-122 Controllers Data Sheet | Japanese | Multiple | 27 Nov, 2023 | 946.9 KB | |
| Data sheet | PLUS+1® SC050-120 and SC050-122 Controllers Data Sheet | Japanese | Japan | 18 Nov, 2024 | 5.7 MB | |
| Data sheet | PLUS+1® SC050-120 and SC050-122 Safety Controllers Data Sheet | English | Multiple | 12 Nov, 2019 | 409.1 KB | |
| User guide | PLUS+1® SC0XX-1XX Safety Controllers Family Technical Information | Japanese | Multiple | 09 Sep, 2025 | 4.3 MB | |
| User guide | PLUS+1® SC0XX-1XX Safety Controllers Family Technical Information | English | Multiple | 05 Sep, 2025 | 2.7 MB | |
| User guide | PLUS+1® SC0XX-1XX Safety Controllers Family Technical Information | Japanese | Japan | 09 Sep, 2025 | 6.2 MB |
Downloads
Related products

CAN-based PLUS+1® MC microcontrollers are the brains behind intelligent vehicle control.

Our PLUS+1® high current controllers, with their smart design and easy to program features, provide smooth control for high-current hydraulic applications.

A complete range of modular PLUS+1® Compliant joysticks is available for use with our intelligent mobile control solutions. Endless configuration possibilities and ergonomic designs enable the smooth and comfortable operation of your light or heavy-duty vehicles.

Our CAN-based Human Machine Interface devices provide efficient screen navigation and the ability to operate machines via intuitive rotary knobs and buttons. Suitable for both open and enclosed cabs, our interfaces are both rugged and compact while touting modern, ergonomic designs.
Related applications

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Related solutions

Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.

The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.

Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.

Danfoss offers an exceptional hydraulic solution that effectively reduces jerky motion in articulated vehicles. By integrating wide-angle and progressive flow-amplifying technology into the Xtreme-Steer product family, Danfoss provides a smoother and more precise steering experience, resulting in enhanced overall performance and operator comfort.
Case stories
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more




