Flexible data and position logging
The CS100 provides high quality, plug and perform ease of installation, and cost-effective solutions to fit the remote monitoring needs of today’s mobile machines.
Product highlights
The CS100 includes LTE Cat M1 and 2G cellular communications, GNSS positioning, 2 multifunction I/O, Power Management Port and 2 CAN bus ports. The CS100 is configured and managed from the PLUS+1® Connect portal.
Features and benefits
Easy to install enclosure
Plug and perform solution
LTE Cat M1 and 2G cellular
PLUS+1® Connect portal to configure logging of machine and position data
Firmware-over-the-air (FOTA) update
Internal cellular and GNSS antennas
Factory-installed SIM Card
2 CAN buses 2.0A/B
IP67 (with connector mated)
2 multifunction I/O
Power management driven by CL15 including low-power mode with cyclic configurable wake-up
Flexible mounting options
GNSS position tracking
Factory-installed security certificate
Internal non-volatile memory allows stored Data Logging for:
- CAN messages
- GNSS position
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® Connect CS100 Cellular Gateway Data Sheet | English | Multiple | 14 Sep, 2023 | 415.5 KB | |
Data sheet | PLUS+1® Connect CS100 Cellular Gateway Data Sheet | Spanish, Castilian | Multiple | 10 May, 2024 | 426.0 KB | |
User guide | PLUS+1® Connect CS100 IoT Gateway Technical Information | English | Multiple | 15 Sep, 2023 | 3.1 MB |
Downloads
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® licenses
Our new Express license enables you to build powerful, customized machine applications on our PLUS+1® Programmable and Compliant hardware platform. The PLUS+1® Service Tool comes with a free license for Normal View.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® CS500 IoT Gateway and Data Services
Our PLUS+1® Connect CS500 IoT gateway amd data services offers machine operators, owners, service technicans, and fleet managers the ability to connect and interact with their machines and provides cost-effective solutions to fit the remote monitoring needs of today's mobile machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Connect CS10 Wireless Gateway
Our PLUS+1® Connect CS10 Wireless Gateway provides high quality, plug and perform ease of installation, and cost effective solutions to fit the remote monitoring needs of today's mobile machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® GUIDE
PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Operator experience
We are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.