PLUS+1® CS10 wireless gateway
Engineered by security experts and designed for the harsh environments common with Off-Highway performance, the CS10 is a rugged and secure wireless device for machine monitoring – local or remote.
CS10 enables a CAN system with Wi-Fi and Bluetooth connectivity to a smart mobile application or PC laptop for diagnosis and updates. Connect any two CAN systems with the Wireless CAN bridge option. Secure data encryption and a flexible API further enhance reliability and integration flexibility with existing applications
Features and benefits
PLUS+1® GUIDE programmable
PLUS+1® Service Tool configurable through a standard application
PLUS+1® Mobile Service Tool enabled
Flexible API for communication with 3rd party mobile apps
Wireless Wi-Fi 802.11 a/b/g/n – Frequency band 2.4 and 5GHz
Bluetooth 5.0 – Frequency band 2.4 GHz
Wireless CAN bridging over Wi-Fi or Bluetooth
Secure and encrypted data transfer
Memory:
- 256Mbytes of DDR3 SDRAM
- 256Mbytes of NAND Flash for program storage
Documents
Downloads
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® librariesLeverage the engineering expertise of Danfoss by utilizing our PLUS+1® function block libraries in your PLUS+1® GUIDE project.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® programmable and compliant hardwareOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.