Heavy-duty joysticks
As a small or medium-sized manufacturer, you need to adapt joysticks to customer needs. Just as quickly and flexibly as a large OEM. That calls for flexible components and a lean development process.
The new JS1-H family of heavy-duty joysticks provides you with a wide portfolio of ergonomically designed, modular components. Which are all fully compliant with PLUS+1® toolbox.
Brought together in intelligent joystick solutions, they provide the safety, reliability and performance. These ensure every job is done efficiently, well and in perfect comfort for machine operators.
The JS1-H joystick family offers versatile solutions for heavy-duty mobile machinery. For instance, wheel loaders, dozers, dumpers, trenchers and haulers in the construction market. As well as, pavers, graders, rollers and milling machines for road building.
Features
Rugged design up to IP66 overall
Ergonomic left, right and straight grips
Single and dual axis spring-return
Single axis w/ adjust. Friction-hold
Redundant hall effect or long-life potentiometric sensing (full redundant)
5 different output types: CAN (J1939, CANopen), CAN+ and CANalog PVE and Analog, PWM
5 different grip types: ST2- ST7- PR2- PR7*)- and HR1-grip
Several grip functions: domed and flat push-button (max. 12), proportional roller, rocker switch and FNR, operator presence switch
Connection: wiring harness with connector
Grip travel :+18°
EMI/RFI: 150V/m
ESD: 20kV
Benefits
Customizable solutions
The JS1-H base and grip options allow you to fulfill specific customer requirements for a smooth, comfortable and reliable operation. Choose from three bases and five ergonomic grip types with flexible button and switch placement.
Smart compatibility
Compatible grip and base options make joysticks simple to upgrade. Six standard electrical interfaces are available for ease of configuration.
Superior performance
The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1 Compliance enables simple and seamless future-oriented integration in the machine control system.
Faster, more flexible fulfillment times
The JS1-H standard portfolio is readily available, enabling you to reduce your warehouse stocks. Even without compromising your ability to fulfill the specifications of individual customers. Easy integration with PLUS+1 also secures fast and efficient development times.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
EU-UK Declaration | Danfoss EU-UK DOC00031208.B1 | English | Multiple | 16 Nov, 2024 | 167.0 KB | |
EU-UK Declaration | Danfoss EU-UK DOC00031363.B1 | English | Multiple | 12 Nov, 2024 | 160.1 KB | |
Data sheet | JS1 Heavy Duty Joystick Family Data Sheet | Chinese (CN) | Multiple | 19 Nov, 2020 | 882.5 KB | |
Data sheet | JS1 Heavy Duty Joystick Family Data Sheet | Chinese (CN) | China | 02 Nov, 2018 | 785.8 KB | |
Data sheet | JS1 Heavy Duty Joystick Family Data Sheet | English | Multiple | 11 Jun, 2019 | 677.4 KB | |
Data sheet | JS1 Heavy Duty Joystick Family Data Sheet | Japanese | Multiple | 27 Jul, 2018 | 1.2 MB | |
User guide | JS1 Heavy Duty Joystick Family Technical Information | Chinese (CN) | China | 30 Apr, 2021 | 10.3 MB | |
User guide | JS1 Heavy Duty Joystick Family Technical Information | Italian | Multiple | 14 Jul, 2021 | 10.0 MB | |
User guide | JS1 Heavy Duty Joystick Family Technical Information | English | Multiple | 15 Apr, 2024 | 10.0 MB | |
Data sheet | JS1 Heavy Duty Joysticks Data Sheet | Japanese | Japan | 18 Nov, 2024 | 5.0 MB | |
Data sheet | PVG x JS1-H Data Sheet | English | Multiple | 12 Jan, 2021 | 544.9 KB |
Downloads
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® software
PLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® Platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }All-wheel steering
All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel
We can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steering
As the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Work functions
Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Farmers’ farewell to fatigue
Tired eyes and sore muscles. 60-year-old Giorgio Speranza used to regard that an inevitable companion during harvest. Not anymore. He recently tested the Fendt IDEAL combine equipped with IDEALDrive – a machine you steer with a joystick, not a traditional steering wheel. “Probably my most relaxed harvesting experience ever,” he says.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Improving operator comfort and productivity
At Danfoss, we’re partnering with our OEM customers and distributors to reinvent how operators interact with machines. This helps increasing productivity and comfort.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Electrohydraulic steering evolution
Danfoss has optimized the new generation of electrohydraulic steering. We added new features for intelligence and safety for better user experience. Furthermore, new products are underway to further meet our customers’ demands and improve comfort and safety.