Customizable and reliable
The Danfoss Hydraulic Remote Control – our state-of-the-art modular hydraulic control system offers unparalleled versatility and ergonomic operation. Tailored solutions can be configured to provide the highest comfort and usability for operators. Engineered to withstand extreme conditions, our hydraulic joysticks ensure unwavering performance, even in the harshest environments.
Features
Switch options: more than 8 different switch options
Grip options: 4 standard grip options
Body valve: 4 standard body options
Max. inlet pressure (bar): 70
Rated flow (LPM): 20
Output pressure (bar): 0~30
Fluid type: mineral oil (max. fluid temperature -20ºC~90ºC)
ISO 4406 certified
IP 69K
Benefits
Over 30 year of experience in hydraulic control development
Designed to withstand extreme and harsh conditions
Consistent performance, with close-to-flat hysteresis, even in the toughest operating conditions
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCD hydraulic pilot sectional valveExperience unparalleled performance, controllability, and reliability with the Danfoss Hydraulic Pilot Sectional Valve.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCP hydraulic foot pedalsDanfoss Hydraulic Foot Pedals are designed exclusively for off-highway vehicles. Our pedal types can be perfectly matched to ensure maximum comfort and control, while delivering unmatched performance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® displaysOur range of rugged and powerful PLUS+1(R) programmable displays are designed for dependable operation in a variety of applications - both in cab and out. They come in multiple sizes, feature bright, high-quality screens, and are offered with several selectable options.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.