Danfoss Hydraulic Pilot Sectional Valve for Dozers
Experience unparalleled performance, controllability, and reliability with the Danfoss Hydraulic Pilot Sectional Valve. Designed exclusively for dozers and forklift application, this cutting-edge valve offers complete flexibility in creating the perfect solution for any dozer and forklift application. With independent configuration of each section, you can achieve optimal performance tailored to your specific needs.
Features
More than 11 different lever options
Body valve: 6 standard body options
Max. inlet pressure (bar): 60
Rated flow (LPM): 10
Output pressure (bar): 0~30
Fluid type: mineral oil (max. fluid temperature -20ºC~90ºC
ISO 4406 certified
IP 69K rating (switch)
Benefits
Over 30 year of experience in hydraulic control development
Designed to withstand extreme and harsh conditions
Consistent performance, even in the toughest operating conditions
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCJ hydraulic joysticksDanfoss hydraulic joysticks offer unparalleled versatility and ergonomic operation. Tailored solutions can be configured to provide the highest comfort and usability for operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCP hydraulic foot pedalsDanfoss Hydraulic Foot Pedals are designed exclusively for off-highway vehicles. Our pedal types can be perfectly matched to ensure maximum comfort and control, while delivering unmatched performance.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.