Control and Comfort with Danfoss Hydraulic Foot Pedals for Off-Highway Vehicles
Introducing a new level of precision and efficiency with Danfoss Hydraulic Foot Pedals designed exclusively for off-highway vehicles. We understand the importance of ergonomics and functionality in every application. That's why our pedal types can be perfectly matched to ensure maximum comfort and control, while delivering unmatched performance. Confidently navigate any terrain, knowing that our hydraulic foot pedals provide the ultimate combination of ergonomics, functionality, and control.
Features
body valve: 7 standard body options
Max. inlet pressure (bar): 70
Rated flow (LPM): 20
output pressure (bar): 0~30
Fluid type: mineral oil (max. fluid temperature -20ºC~90ºC)
Max. Level of fluid contamination: 18/16/13 – ISO 4406
IP 69K rating (switch)
Benefits
Over 30 year of experience in hydraulic control development
Designed to withstand extreme and harsh conditions
Consistent performance, even in the toughest operating conditions
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCJ hydraulic joysticksDanfoss hydraulic joysticks offer unparalleled versatility and ergonomic operation. Tailored solutions can be configured to provide the highest comfort and usability for operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCD hydraulic pilot sectional valveExperience unparalleled performance, controllability, and reliability with the Danfoss Hydraulic Pilot Sectional Valve.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.