High voltage electric inverters

  • Overview
  • Product range
  • Documents
  • Drawings
  • Software
  • Related products
  • Related applications
  • Case stories
  • News
  • Support

Power control for vehicles, machines and marine applications

Danfoss Editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications. Converters are specifically developed for electric or hybrid drive trains in mobile work machines, buses, harbor cranes or marine vessels. 

Converters with power range 100-1,000 kW

EC-C converter is available as two variants suitable for two different system voltage levels as EC-C1200-450 and as EC-C1700B-420. The EC-C1200-450 is meant for up to 850VDC/500VAC voltage levels and the EC-C1700B-420 is meant for up to 1200VDC/690VAC voltage levels. The EC-C converters are built with components that can handle double the number of load cycles. Which is compared to components used in standard industrial inverters. The standard lifespan of EC-C products is up to 20 years. The high-performance vector control of Danfoss EC-C drives the motors accurately and smoothly. It can control induction motors (IM) and permanent magnet (PM) motors.

Additionally, Danfoss reluctance-assisted permanent magnet (SRPM) motors with or without sensors. The EC-C can be selected with different software options. This allows EC-C1200-450 to work as active front end, microgrid, motor control (inverter) and as a DC-to-DC converter when combined with EC-LTS1200-410. The EC-C1700B-420 similarly supports active front end, microgrid and motor control (inverter) but not DC-to-DC converter

Danfoss Editron

Danfoss Editron

Danfoss Editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.

Product range

Current up to 350 Arms continuous as AC-converter and up to 400 ADC continuous as a DC/DC-converter.

The EC-C1200-450 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Our electric converter can act as motor inverter, active front end, DC/DC-converter, or to create a microgrid.

Features and benefits

  • Extremely compact design weighing 14 kg
  • High enclosure class IP67, sealed from moisture and dust
  • Ambient temperature up to +105°C and down to -40°C
  • Coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks
  • Designed specifically for the highly cyclical loads typical in heavy mobile work machines
EC-C1200-450

Current up to 210 Arms continuous as AC-converter. 

The EC-C1700B-420 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, harbor cranes or marine vessels. Our electric converter can act as motor inverter, active front end or to create a microgrid.


 Features and benefits  

  • Extremely compact design weighing 14 kg
  • High enclosure class IP67, sealed from moisture and dust
  • Ambient temperature up to +85°C and down to -40°C
  • Coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks
  • Designed specifically for the highly cyclical loads typical in heavy mobile work machines 
EC-C1700B-420 

The EC-C1200-1200 is a heavy-duty converter. It is specifically developed for commercial electric vehicle applications. Operating voltage input range for EC-C1200F-1200-440 is 250-440 VDC and for EC-C1200F-1200-750 is 450-750 VDC.


 Features and benefits  

  • Extremely compact design weighing 19 kg
  • Operating voltage input ranges are 250-440 and 450-750 VDC
  • High enclosure class IP67, sealed from moisture and dust
  • Maximum ambient temperature +60°C
  • Robust design withstanding high levels of mechanical vibrations and shocks

*EC-C1200F-1200 converter is only running with eDrivetrain and eTraction system.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet EC-C1200-450 electric converter data sheet English Multiple 04 Dec, 2023 737.9 KB .pdf
Data sheet EC-C1200-450 electric converter data sheet Chinese (CN) Multiple 09 Feb, 2021 2.0 MB .pdf
User guide EC-C1200-450 electric converter user guide English Multiple 13 Jun, 2024 19.1 MB .pdf
User guide EC-C1200-450 electric converter user guide Chinese (CN) Multiple 30 Aug, 2021 15.4 MB .pdf
User guide EC-C1200-450 electric converter user guide Portuguese Multiple 30 Aug, 2021 15.1 MB .pdf
User guide EC-C1200-450 electric converter user guide German Multiple 30 Aug, 2021 15.1 MB .pdf
Data sheet EC-C1700B-420 electric converter data sheet Chinese (CN) Multiple 29 Aug, 2023 835.0 KB .pdf
Data sheet EC-C1700B-420 electric converter data sheet English Multiple 04 Dec, 2023 594.6 KB .pdf
User guide EC-C1700B-420 electric converter user guide English Multiple 13 Jun, 2024 19.1 MB .pdf
Data sheet EC-LTS1200 data sheet Chinese (CN) Multiple 09 Feb, 2021 1.4 MB .pdf
Data sheet EC-LTS1200-410 data sheet English Multiple 20 Mar, 2024 371.9 KB .pdf
User guide EC-LTS1200-410 user guide Chinese (CN) Multiple 30 Aug, 2021 9.6 MB .pdf
User guide EC-LTS1200-410 user guide English Multiple 20 Mar, 2024 11.1 MB .pdf
User guide EC-LTS1200-410 user guide Portuguese Multiple 30 Aug, 2021 9.3 MB .pdf
User guide EC-LTS1200-410 user guide German Multiple 30 Aug, 2021 9.4 MB .pdf

Related products

  • if (isSmallPicture) { ePanda ePowerpack; } else if (isBigColumns) { ePanda ePowerpack } else { ePanda ePowerpack }
    ePanda ePowerpack

    ePanda ePowerpack consists of a high-performance, interior permanent magnet motor and a high-power, air-cooled converter with a full-featured digital signal processor.

  • if (isSmallPicture) { High voltage multipurpose motors; } else if (isBigColumns) { High voltage multipurpose motors } else { High voltage multipurpose motors }
    High voltage multipurpose motors

    A wide range of electric machines allows to select the exact machine type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric machines are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.

Related applications

Case stories

News

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Danfoss Power Solutions names Roy Chen president of Editron division
    Thursday, May 16, 2024

    Chen will play a key role in strengthening Danfoss Power Solutions’ on- and off-highway electrification business. He will lead the two Editron business units — eMotor & Inverter Solutions and Power Charging Solutions — and all functional areas.

  • if (isSmallPicture) { Danfoss to power US Department of Energy’s first hybrid-electric research vessel ; } else if (isBigColumns) { Danfoss to power US Department of Energy’s first hybrid-electric research vessel } else { Danfoss to power US Department of Energy’s first hybrid-electric research vessel }
    Danfoss to power US Department of Energy’s first hybrid-electric research vessel
    Monday, December 5, 2022

    Danfoss Power Solutions’ Editron division will power the U.S. Department of Energy’s first hybrid-electric research vessel

  • if (isSmallPicture) { Danfoss technology powering new fully electric crawler crane; } else if (isBigColumns) { Danfoss technology powering new fully electric crawler crane } else { Danfoss technology powering new fully electric crawler crane }
    Danfoss technology powering new fully electric crawler crane
    Tuesday, October 25, 2022

    Danfoss technology is powering a new fully electric crawler crane for multinational heavy equipment manufacturing company SANY, which is now available via batch order for export to the European market.

Support