ePanda ePowerpack for low voltage applications (MWEP)
The ePowerpack is part of Danfoss ePanda series, our new Low Voltage portfolio for electrification. ePowerpack is a complete system solution consisting of a microcontroller unit, electric motor and hydraulics, which enables low-voltage applications to unlock greater efficiency with electrification. It consists of a high-performance, interior permanent magnet motor and a high-power, air-cooled converter with a full-featured digital signal processor. It is designed for maximizing efficiency and compactness.
Variants include optional gear pumps with different power settings in software. These systems are optimal for MEWP and off-highway applications, providing hydraulic flows that fit demanding criteria.
Features and benefits
24V, 3.5KW power
Compact size and easy installation
Fully integrated solution
IPM motor providing up to 93% efficiency
IP67 rating
Documents
Drawings
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.