ePanda eDrive for low voltage applications (MWEP)
The eDrive is part of Danfoss ePanda series, our new Low Voltage portfolio for electrification. eDrive consists of high-power, air cooled, 2in1 electric inverter and two interior permanent magnet electric motors integrated with high-performance gearboxes.
The eDrive offers the same advantages as the ePowerpack – small form factor, easy installation, over speed protection, high efficiency and low total cost of ownership – for applications operating at even lower voltages, typically between 1 and 5 kW.
Features and benefits
Compact size and easy installation
IPM motor, high system effeciency
IP 67 rating
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | ePanda eDrive ED-DT130-PT930 electric drive system data sheet | English | Multiple | 14 Mar, 2024 | 503.1 KB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.