eDrivetrain system for traction in commercial vehicles and other off-highway applications
The eDrivetrain systems allow for optimized packaging and increased payload capacity due to weight savings. The reduced size and mass of this drivetrain is due to the Danfoss editron motor and control technology, coupled with the torque multiplying function of the transmission. The two-speed transmission provides the ability to keep the e-motor in the highest efficiency operation region over more of the vehicle's drive cycle. These systems are ideal for heavy-duty commercial vehicles and transit applications.
Features and benefits
Compact packaging size
Voltage range 450 – 750 VDC
Peak power of 250 kW
Peak torque output of 3.050 Nm
Peak system efficiency of 94%
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | ED-DT318B data sheet | English | Multiple | 21 May, 2024 | 1.3 MB |