• My Apps
    My Apps You will have the option to use My apps once you login.
  • Overview
  • Documents
  • Related products
  • Related applications

eDrive for low voltage applications (MWEP)

The eDrive is part of Danfoss editron low voltage series, our new low voltage portfolio for electrification.  eDrive consists of high-power, air cooled, 2in1 electric inverter and two interior permanent magnet electric motors integrated with high-performance gearboxes.

The eDrive offers the same advantages as the ePowerpack – small form factor, easy installation, over speed protection, high efficiency and low total cost of ownership – for applications operating at even lower voltages, typically between 1 and 5 kW. 

Features and benefits

Compact size and easy installation

IPM motor, high system effeciency

IP 67 rating

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet eDrive ED-DT130-PT930 electric drive system data sheet English Multiple 14 Mar, 2024 503.1 KB .pdf

Related products

Related applications

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.