DC/DC converters

  • Overview
  • Documents
  • Drawings
  • Software
  • Related products
  • Related applications
  • Case stories
  • News

Power control for vehicles, machines and marine applications

Danfoss editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications.

DC/DC converters

A DC/DC converter changes the lower voltage of a battery to a higher voltage, or vice versa, for use in a system. Our DC/DC converters support a variety of applications, including fuel cells and different voltage batteries. Operating at up to 850 VDC and 400ADC continuous current, our DC/DC converters include the EC-C1200-450 converter and the EC-LTS1200-410 inductor unit.

Product range

The device is a heavy-duty external inductance unit designed to be combined with EC-C1200 DCDC-converter. It allows flexible positioning of the DCDC-converter and inductor unit and is used to transfer energy between two different voltage levels.

Features and benefits 

  • Extremely compact design: 410 A unit only 23 kg
  • High enclosure class IP67 – sealed from moisture and dust
  • Liquid cooled with plain water or water/glycol mixture
  • Ambient temperature up to +105°C and down to -40°C
  • Allowed coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks
  • Designed especially for highly cyclical loads typical in heavy mobile work machines
  • Three temperature sensors included for temperature surveillance
EC-LTS1200-410
Danfoss Editron

Danfoss Editron

Danfoss Editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet EC-LTS1200 data sheet Chinese (CN) Multiple 09 Feb, 2021 1.4 MB .pdf
Data sheet EC-LTS1200-410 data sheet English Multiple 25 Jul, 2024 371.6 KB .pdf
User guide EC-LTS1200-410 user guide English Multiple 20 Mar, 2024 11.1 MB .pdf
User guide EC-LTS1200-410 user guide Chinese (CN) Multiple 30 Aug, 2021 9.6 MB .pdf
User guide EC-LTS1200-410 user guide Portuguese Multiple 30 Aug, 2021 9.3 MB .pdf
User guide EC-LTS1200-410 user guide German Multiple 30 Aug, 2021 9.4 MB .pdf

Related products

  • if (isSmallPicture) { High voltage multipurpose motors; } else if (isBigColumns) { High voltage multipurpose motors } else { High voltage multipurpose motors }
    High voltage multipurpose motors

    A wide range of electric motors allows to select the exact motor type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric motors are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.

Related applications

Case stories

News

  • if (isSmallPicture) { Throrx; } else if (isBigColumns) { Throrx } else { Throrx }
    Danfoss Power Solutions extends Thorx cam lobe motor family with new, improved design for track drives
    Monday, April 7, 2025

    The Danfoss Thorx CLM 12 T cam lobe motor offers easier machine integration, a longer lifetime, and improved two-speed and parking brake technology.

  • if (isSmallPicture) { X1P open circuit axial piston pumps; } else if (isBigColumns) { X1P open circuit axial piston pumps } else { X1P open circuit axial piston pumps }
    Danfoss Power Solutions launches X1P family, the first step in the evolution of its open-circuit piston pump portfolio
    Monday, April 7, 2025

    Designed for medium-power mobile machinery applications, the X1P pump delivers unmatched performance in a compact, highly flexible package. Its innovative design improves controllability, durability, and sustainability while reducing noise.

  • if (isSmallPicture) { Synflex by Danfoss 3TMH thermoplastic hydraulic hose ; } else if (isBigColumns) { Synflex by Danfoss 3TMH thermoplastic hydraulic hose } else { Synflex by Danfoss 3TMH thermoplastic hydraulic hose }
    New Synflex by Danfoss 3TMH thermoplastic hydraulic hose offers superior performance for material handling applications
    Monday, April 7, 2025

    Synflex by Danfoss 3TMH hose is up to 40% more flexible than other thermoplastic hydraulic hoses and 10 times more abrasion resistant.