![Pneumatic tie-rod medium-duty cylinders – R series](/media/34kj42sn/danfoss-r-series-cylinders-c-bl-v.png?anchor=center&mode=crop&width=520)
Maximum acceleration and faster cycle times
Medium-duty tie-rod cylinders offer maximum bearing support and wear resistance, thanks to the unitized pilot fitted rod bearing. These R series cylinders come in 19 different mounting styles and bore sizes from 1 in to 20 in, so you can find the right fit.
- Fast - maximum acceleration and faster cycle times
- Safe - designed for safety and reliability
- Powerful - rated up to 250 psi
Maximum acceleration and faster cycle times
A fully adjustable cushioning system helps make quick cycles possible.
Designed for safety and reliability
Captive cushion screws keep screws firmly in place. A removable, unitized, pilot-fitted rod bearing provides maximum bearing capacity, wear resistance and reliability. The chrome-plated steel body tube provides corrosion resistance, so your cylinder lasts longer.
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.