Safety, serviceability and heavy-duty features
Compact, adaptable and a great value, Vickers by Danfoss tie-rod pneumatic cylinders come in a range of sizes and are ideal for molding, plastics, processing and other high-velocity, low-pressure applications.
Adaptable - wide range of mounting options
Fast - maximum acceleration and faster cycle times
Safe - designed for safety and reliability ion
Easy interchangeability
-Interchangeable mounts to allow for drop in replacement
Designed for easy low cost serviceability
-Special tools not required
-Unitized rod cartridge design for easy seal installation
Designed for long life
-High strength steel heads, caps and tubing
-Rolled tie-rod threads
Direct replacement for other manufacturers models
- Wide range of models and sizes to meet your application requirements
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Medium-duty tie-rod pneumatic cylinders - R seriesVickers by Danfoss R series medium-duty NFPA tie-rod hydraulic cylinders improve performance, reliability and serviceability for applications in plastics, molding equipment and machine tool. The Danfoss Vickers RE and Hydro-Line R5 series cylinders come in 19 different mounting styles and standard bore sizes from 1 in to 20 in.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Light-duty tie-rod pneumatic cylinders - L seriesDanfoss tie-rod heavy-duty ISO Metric cylinders can be used in many applications including plastics, machine tool and primary metals. IHM and TV series cylinders are constructed with durable gray iron bearings, and meet ISO industry standards.

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |