Designed for smooth operation
Vickers by Danfoss large-bore tie-rod NFPA cylinders are ready for the
world's toughest jobs. Created with ultra-heavy-duty materials and smart design features, our G series cylinders are made for optimal performance and longevity.
- Construction - ultra heavy-duty
- Design - designed for smooth operation
- Maintenance - easy and affordable to service
Advanced design features
A tapered cushion valve increases cushion performance for a smoother experience than stepped. Captive cushion screws prevent accidental removal, while still allowing a full range of adjustment. Threaded body flanges provide 22% better yield strength than welded material for improved shear safety.
Durable and dependable
High-yield-strength tubes and pistons, rolled tie-rod threads, and steel heads and caps result in an incredibly durable cylinder. Nitride steel bearings ensure higher load capacity, longer life and superior corrosion resistance.
The most comprehensive selection on the market
Our standard bore size ranges from 254 mm to 762 mm (10 in to 30 in) and we offer stroke lengths up to 7,620 mm (300 in). Need a custom bore size or longer stroke length? No problem.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Cylinders Product Overview and Selection Guide | English | Multiple | 17 Apr, 2025 | 6.3 MB | |
Fact sheet | Tie Rod Cylinders for Wind Turbines | English | Multiple | 04 Aug, 2023 | 485.2 KB | |
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |