• My Apps
    My Apps You will have the option to use My apps once you login.

Heavy-duty tie-rod NFPA hydraulic cylinders - N series

  • Overview
  • Documents

Innovative safety features

Improve the performance and safety of your hydraulic systems with our complete line of Vickers by Danfoss heavy duty tie-rod NFPA cylinders. N series cylinders are engineered to withstand extreme environmental conditions and constant use, for maximum reliability and long life.

  • Safe - innovative safety features
  • Reliable - durable and reliable
  • Sizable - comprehensive size options

Dependable performance

A unitized rod cartridge, as well as the captive and tapered cushion valve, ensures smoother and safer operation as well as less downtime. 

Engineered with safety in mind

Our captive cushion screws prevent accidental removal, while still allowing for a full range of adjustment. Threaded body flanges provide 22% better yield strength than welded material for improved shear safety.

Made to last

An extra wide, top-strength wear band rides smoothly within the precision-honed cylinder to extend the life of the piston seal. The rod cartridge assembly is unitized and threadless for maximum bearing support and wear resistance.

Available in the size you need

Our bore sizes range from 1 in (25.4 mm) to 8 in (203 mm), with strokes up to 300 in (8 m). Choose from a wide range of mounting and port styles to meet your precise application requirements. Can’t find what you need? Let us customize a solution for you.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Cylinders Product Overview and Selection Guide English Multiple 17 Apr, 2025 6.3 MB .pdf
Fact sheet Tie Rod Cylinders for Wind Turbines English Multiple 04 Aug, 2023 485.2 KB .pdf
Fact sheet Vickers® by Danfoss Cylinders Core Product Offering English Multiple 25 Aug, 2023 240.3 KB .pdf
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.