Cut cycle times and boost production
Vickers by Danfoss heavy-duty tie-rod ISO metric hydraulic cylinders (IHM &TV series) make it easy to meet your application requirements and ISO industry standards. IHM and TV series cylinders are crafted with durable gray iron bearings, to keep them running stronger and longer.
- Productivity - cut cycle times and boost production
- Durability - made to last
- Dependability - reliable and safe operation
Accelerate cycle times and increase production
Maximize acceleration with our patented floating ring cushion seal or alternate ball check design. Optimize deceleration with the fully adjustable cushioning system.
Safe, dependable performance
Captive screws prevent accidental removal, while still allowing easy adjustment. The SureSeal system—the connection between rod and wipers—ensures exceptional performance and durability. A full range of ports provides the broadest piping flexibility.
Minimize wear and extend seal life
Special wear bands eliminate metal-to-metal contact for longer cylinder life and increased load-carrying capability. The case-hardened, chrome-plated piston rod ensures maximum durability and seal life, resulting in less downtime. Perform rod seal maintenance without disassembling the cylinder.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Cylinders Product Overview and Selection Guide | English | Multiple | 17 Apr, 2025 | 6.3 MB | |
Fact sheet | Tie Rod Cylinders for Wind Turbines | English | Multiple | 04 Aug, 2023 | 485.2 KB | |
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |