Safety, serviceability and heavy-duty features
Improve the performance and safety of your hydraulic systems with Vickers by Danfoss complete line of tie-rod hydraulic cylinders. Available in ISO metric and NFPA industry standards, our tie-rod cylinders offer a wide range of bore and stroke sizes combined with robust features to withstand extreme environmental conditions and constant use.
Productivity - easy installation and maintenance
Durability - made to last
Dependability - reliable and safe operation
Easy interchangeability
-Interchangeable mounts to allow for drop in replacement
Designed for easy low cost serviceability
-Special tools not required
-Unitized rod cartridge design for easy seal installation
Designed for long life
-High strength steel heads, caps and tubing
-Rolled tie-rod threads
Direct replacement for other manufacturers models
- Wide range of models and sizes to meet your application requirements
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Large-bore tie-rod NFPA hydraulic cylinders – G seriesDanfoss large-bore tie-rod NFPA cylinders (G series) are made of nitride steel bearings to provide high load capacity and corrosion resistance, to meet and exceed the needs of the toughest hydraulic systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Medium-duty tie-rod NFPA hydraulic cylinders – R seriesDanfoss's tie-rod medium-duty NFPA cylinders improve performance, reliability and serviceability for applications in plastics, molding equipment and machine tool. The Danfoss Vickers RE and Hydro-Line R5 series cylinders come in 19 different mounting styles and standard bore sizes from 1 in to 20 in.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydraulic Heavy-duty tie-rod ISO metric hydraulic cylinders - IHM & TV seriesDanfoss tie-rod heavy-duty ISO Metric cylinders can be used in many applications including plastics, machine tool and primary metals. IHM and TV series cylinders are constructed with durable gray iron bearings, and meet ISO industry standards.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy-duty tie-rod NFPA cylinders - N seriesDanfoss’s N series offers NFPA-compliant industrial tie-rod cylinders that improve the safety and performance of hydraulic systems. Our N series cylinders feature a unitized rod cartridge that improves reliability, and a captive and tapered cushion valve that increases safety.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Cylinders Product Overview and Selection Guide | English | Multiple | 17 Apr, 2025 | 6.3 MB | |
Fact sheet | Tie Rod Cylinders for Wind Turbines | English | Multiple | 04 Aug, 2023 | 485.2 KB | |
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |