• Overview
  • Documents
  • Tender texts
  • Software
  • Learning
  • Tools and apps
  • 3D models and drawings

Danfoss LENOTM MSV manual balancing valves are designed to be the most versatile and practical in their category. Where the installation of other valves can be a challenge due to limited space, the LENOTM MSV valves have a hand wheel that can temporarily be removed for easier installation in narrow spaces.

To save costs for shut-off valves the LENOTM MSV-BD, MSV-B and MSV-O valves combine both a balancing and shut-off function. For that purpose, the principle design is based on a ball valve, making sure the shut-off offers 100% watertight

closure of the system. Using the shut-off ball valve will not influence the flow settings. Furthermore, the numeric pre-setting indications can be viewed from different angles making commissioning easier.

All three types of LENOTM MSV valves offer built-in measuring nipples for 3 mm needles. In case of the MSV-BD these can, together with the draining, even be rotated over 360° to any preferred position. The MSV-O has a fixed venturi orifice. The MSV-S is a supplementary shut-off valve with built-in draining.

Features and benefits

Easy mounting

With a compact design and a hand wheel easy to remove, you need just a tiny room for installation. Conventional balancing valves need to be mounted in straight pipe to ensure accurate measurement. The LENO™ can be placed anywhere, for example just after an elbow, without influencing its accuracy.

Easy mounting

With a compact design and a hand wheel easy to remove, you need just a tiny room for installation. Conventional balancing valves need to be mounted in straight pipe to ensure accurate measurement. The LENO™ can be placed anywhere, for example just after an elbow, without influencing its accuracy.

Easy set point locking

A simple tap on the top of the hand wheel is enough to lock the setting.

For more convenience, the LENO™ MSV-BD comes with a green disposable key for unlocking. Simply press the green latch and the valve is unlocked. To make LENO™ tamper-proof a plastic tie-wrap (accessory) can be inserted

Easy shut-off function

When the LENO™ MSV is locked, the valve becomes a ball valve. This feature has several advantages: The valve has zero leakage, opening and closing the valve is much easier. Closing the valve will not influence the flow setting because the setting mechanism and the shut-off mechanism are completely separate. The position (open or closed) is clearly shown by a red indicator.

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Application guide Italian Italy 07 Mar, 2021 10.1 MB .pdf
Application guide Application leaflet Lithuanian Lithuania 18 May, 2021 19.0 MB .pdf
Brochure Grow your business and discover the value of working with one partner (International version) English Multiple 19 Nov, 2015 5.6 MB .pdf
Brochure Grow your business and discover the value of working with one partner (International version) Slovak Slovakia 23 Mar, 2021 16.4 MB .pdf
Application guide HVAC Application guide Latvian Latvia 21 Apr, 2021 20.2 MB .pdf
Application guide HVAC Application guide English Multiple 26 Oct, 2020 19.4 MB .pdf
Application guide HVAC Application guide Czech Czech Republic 18 Nov, 2014 7.3 MB .pdf
Application guide HVAC Application guide Spanish, Castilian Spain 02 Feb, 2022 8.7 MB .pdf
Application guide HVAC Application guide Polish Poland 14 Jun, 2021 11.3 MB .pdf
Application guide HVAC Application guide 2021 Hungarian Hungary 21 Sep, 2021 11.7 MB .pdf
Brochure Hydronic Balancing & Control product overview English Multiple 12 Dec, 2016 1.1 MB .pdf
Brochure Hydronic Balancing & Control product overview German Switzerland 14 Oct, 2022 1.8 MB .pdf
Brochure Hydronic Balancing & Control product overview German Multiple 30 Aug, 2022 1.6 MB .pdf
Brochure Hydronic Balancing & Control product overview English United Kingdom 11 Nov, 2014 7.1 MB .pdf
Brochure Hydronic Balancing & Control product overview Italian Italy 07 Mar, 2021 1.0 MB .pdf
Brochure Hydronic Balancing & Control product overview Czech Czech Republic 18 Nov, 2014 1.0 MB .pdf
Brochure LENO Family Pocket brochure English Multiple 03 Sep, 2014 466.9 KB .pdf
Brochure LENO MSV-B English Multiple 03 Sep, 2014 465.8 KB .pdf
Brochure LENO MSV-O English Multiple 03 Sep, 2014 465.8 KB .pdf
Application guide Planner Manual Hydraulic German Multiple 01 Apr, 2021 16.5 MB .pdf

Tender texts

Product is a manual valve for balancing flow in heating, cooling and domestic hot water systems. Branch should be balanced with a manual pre-setting valve with test plugs for commissioning or/and flow verification, with following characteristics:

  • Shut-off function – with position indication - separated from the setting function
  • Visible Pre-setting from all sides
  • Possibility for tamper proof locking of the handle, to prevent unauthorized changes of the pre-setting
  • Removable handle during installation phase
  • 360° rotating measuring station (drain tap and test plugs)
  • Possible of draining and filling the system on both sides of the valve
  • Bi-directional flow possible
  • Self sealing, parallel test plugs
  • Leakage rate A according to ISO 5208
  • Pressure class PN 20
  • DN 15(LF)-50 Connection type: Internal thread ISO 7/1 or
  • DN 15(LF)-20 Connection type: External thread ISO 228/1
  • Temperature range: -20 °C - 120 °C
  • DP Max 2.5 bar
  • Valve body DZR
  • Ball chromium plated
  • O-rings EPDM rubber

Software

Danfoss set 365 software

Danfoss SET 365 software

Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.

Learning

Webinar image

Webinar Proportional balancing

If you want to learn more about commissioning of a HVAC system with Manual Balancing Valves, you should have a look at our on-demand webinar recording ‘Learn how to do proportional balancing and understand the process’. Our experts Jan Skomina and Stanley de Vries will guide you through the process step-by-step.

Tools and apps

Software tools

3D models and drawings