AB-PM differential pressure control valves

  • Overview
  • Documents
  • Software
  • Related products
  • 3D models and drawings
  • Articles
  • Tender texts

Danfoss AB-PM combined dynamic balancing valves ensure a reliable HVAC system with low total cost of ownership. The valve secures perfect balance at all loads by guaranteeing stable flow and differential pressure for each zone. At the same time an actuator can be added to allow individual control of each zone. This provides an exceptional solution in two main applications:

  • Residential buildings (Multi Family Housing) with two-pipe heating systems with distribution systems in front of each flat, such as manifolds for hydronic floor heating
  • Commercial buildings (Shell & Core) where the HVAC systems are established in stages or by different parties.

In case of residential applications, the AB-PM is mostly used in sizes DN10-32, ensuring hydronic balance for each flat e.g. in front of manifold for floor heating installations. The optional connection to a room temperature controller allow feature for each flat such as night setback or holiday mode.

In case of commercial HVAC applications, the AB-PM is mostly used in sizes DN 40-100. The dynamic balancing valve can be used in shell & core buildings such as shopping malls or offices, ensuring a reliable heating system for the building owner and tenants. AB-PM is the ideal solution for such type of buildings as staged installation, handover and commissioning often occur. In such cases, the 1st stage is installation of backbone piping without terminal units (responsible building owner). The 2nd stage is the installation of terminal units in each zone (responsible tenant).

The AB-PM ensure the required flow for each zone and maintains the hydronic balance in the system in all conditions and for individual zones either with one or more terminal units.

Features and benefits

Many features in one compact valve

Combined balancing valve for differential pressure control, flow limitation and zone control

Guarantees flow and Δp for each zone

Easy, fast and simple design process

Fast installation and easy setting

AB-PM connection sets

For residential applications, the Danfoss AB-PM connections sets are a compact and time saving solution for installing in front of each flat or manifold in hydronic heating systems. It is the best answer for a reliable system with proper distribution of flow and differential pressure both at full load and partial load conditions. Using the AB-PM connection sets, the installation is prepared for fast and easy heat meter installation just by removing the replacement piece. The dedicated design of the sets with ball valves for easy shutoff enables safe commissioning, servicing and maintenance of the manifold heating system.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure AB-PM - HVAC control for shell and core and base buildings Slovak Slovakia 23 Mar, 2021 2.9 MB .pdf
Brochure AB-PM - HVAC control for shell and core and base buildings German Multiple 06 Aug, 2018 539.5 KB .pdf
Brochure AB-PM - HVAC control for shell and core and base buildings Polish Multiple 19 Feb, 2019 1.3 MB .pdf
Brochure AB-PM - HVAC control for shell and core and base buildings English Multiple 13 Mar, 2018 629.4 KB .pdf
Data sheet AB-PM (DN 10-32) Czech Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Estonian Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Swedish Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Lithuanian Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Spanish, Castilian Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) French Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Chinese (CN) Multiple 14 Sep, 2022 2.3 MB .pdf
Data sheet AB-PM (DN 10-32) English Multiple 15 Jul, 2022 1.8 MB .pdf
Data sheet AB-PM (DN 10-32) Latvian Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Danish Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Russian Central Asia Unit 20 Nov, 2019 1.3 MB .pdf
Data sheet AB-PM (DN 10-32) German Multiple 14 Sep, 2022 2.3 MB .pdf
Data sheet AB-PM (DN 10-32) Ukrainian Ukraine 23 Sep, 2024 1.5 MB .pdf
Data sheet AB-PM (DN 10-32) Romanian, Moldavian, Moldovan Multiple 14 Sep, 2022 2.3 MB .pdf
Data sheet AB-PM (DN 10-32) Polish Multiple 14 Feb, 2019 1.2 MB .pdf
Data sheet AB-PM (DN 10-32) Turkish Multiple 14 Sep, 2022 2.2 MB .pdf
Data sheet AB-PM (DN 10-32) Hungarian Multiple 14 Sep, 2022 2.3 MB .pdf
Data sheet AB-PM (DN 40-100) Italian Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Spanish, Castilian Multiple 12 Apr, 2019 1.9 MB .pdf
Data sheet AB-PM (DN 40-100) Turkish Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Czech Multiple 14 Aug, 2018 1.9 MB .pdf
Data sheet AB-PM (DN 40-100) Latvian Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) English Multiple 07 Mar, 2018 1.8 MB .pdf
Data sheet AB-PM (DN 40-100) Romanian, Moldavian, Moldovan Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Estonian Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Polish Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Lithuanian Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Finnish Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Swedish Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) German Multiple 20 Dec, 2019 2.3 MB .pdf
Data sheet AB-PM (DN 40-100) French Multiple 14 Aug, 2018 1.7 MB .pdf
Data sheet AB-PM (DN 40-100) Hungarian Multiple 12 Apr, 2019 1.9 MB .pdf
Brochure AB-PM connection sets Product leaflet German Multiple 10 Nov, 2020 1.4 MB .pdf
Brochure AB-PM connection sets Product leaflet English Multiple 28 Oct, 2020 417.9 KB .pdf
Brochure AB-PM connection sets Product leaflet Czech Czech Republic 04 May, 2022 2.3 MB .pdf
Brochure AB-PM connection sets Product leaflet Slovak Slovakia 29 Jan, 2021 932.0 KB .pdf
Data sheet AB-PM Rack set DN 15-20, PN10 French Multiple 25 Oct, 2017 1.1 MB .pdf
Data sheet AB-PM Rack set DN 15-20, PN10 English Multiple 30 Jul, 2017 1.2 MB .pdf
Brochure AB-PM rack set Product leaflet English Multiple 06 Nov, 2020 376.7 KB .pdf

Software

Danfoss set 365 software

Danfoss SET 365 software

Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.

Related products

  • if (isSmallPicture) { Danfoss AB-PM connection sets; } else if (isBigColumns) { Danfoss AB-PM connection sets } else { Danfoss AB-PM connection sets }
    AB-PM connection sets

    Pre-assembled automatic balancing solution for manifolds. The rack set is installed in front of the manifold in either radiator or floor heating systems.

  • if (isSmallPicture) { Manifolds and actuators- Danfoss; } else if (isBigColumns) { Manifolds and actuators- Danfoss } else { Manifolds and actuators- Danfoss }
    Manifolds and actuators

    Danfoss floor heating manifolds are characterized by their flexibility to establish the best suited manifold solution based on requirements. Select from all the components to construct a manifold with or without pre-setting, flow-meters, shut-off valves and air-vents that best fits your project.

  • if (isSmallPicture) { SonoSelect- Danfoss; } else if (isBigColumns) { SonoSelect- Danfoss } else { SonoSelect- Danfoss }
    SonoSelect 10

    SonoSelect™ is a compact ultrasonic meter for measuring energy consumption in heating, cooling and combined heating/cooling applications designed primarily for use in residential buildings. High flow measuring frequency (two times per second), robust housing and transducer design make it an excellent choice for flat stations with instantaneous hot water preparation.

3D models and drawings

Articles

  • if (isSmallPicture) { How to balance HVAC systems in “Shell and Core buildings”; } else if (isBigColumns) { How to balance HVAC systems in “Shell and Core buildings” } else { How to balance HVAC systems in “Shell and Core buildings” }
    How to balance HVAC systems in “Shell and Core buildings”

    Shell & Core buildings – larger buildings split in smaller zones for rental purpose – such as office buildings or shopping malls are rapidly gaining in popularity. The design and commissioning of the HVAC system in such buildings requires another approach. If this is not taken into account issues like a long handover time, an over-dimensioned and unreliable system will occur.

Tender texts

Branch should be balanced with a differential pressure controller for dynamic hydronic balance, with following characteristics:

  • Valve should keep differential pressure across the branch by membrane driven controller.
  • Valve should have shut-off function.
  • Valve should have possibility to mount actuator.
  • Valve should have variable setting. Setting value should allow to set a combination of needed Dp and max flow limitation.
  • Setting should be lockable to prevent unauthorized change.
  • Valve should have metal to metal sealing to ensure sufficient performance of differential pressure control at low flows.
  • Shut-off service function should be possible to do by hand / without a tool.
  • Valve should be delivered with impulse tube. Diameter of impulse tube should not be bigger than 1.2 mm.
  • Valve should be delivered in reliable packaging for safe transport and handling.

Product characteristics:

  • Pressure class: PN 16
  • Temperature range: −10 … +120 °C.
  • Connection size: DN10-DN32
  • Connection type: External thread ISO 228/1
  • Valve body material: DZR brass
  • Installation: on flow pipe with connection via impulse tube to return pipe.

DN10-32:

  • Dp setting range: 5-15 kPa
  • Nom flow at 10 kPa: 110 l/h (DN10), 300 l/h (DN15), 600 l/h (DN20), 1200 l/h (DN25) and 2300 l/h (DN32)
  • Minimum Dp across valve and loop 18 kPa to ensure proper control
  • Max Dp at zero flow: 22 kPa
  • Max Dp across the valve: 4 bar

DN10-32 HP:

  • Dp setting range: 10-25 kPa
  • Nom flow at 20 kPa: 110 l/h (DN10), 300 l/h (DN15), 600 l/h (DN20), 1200 l/h (DN25) and 2300 l/h (DN32)
  • Minimum Dp across valve and loop 28 kPa to ensure proper control
  • Max Dp at zero flow: 35 kPa
  • Max Dp across the valve: 4 bar

AB-PM DN 40-100 is a combined differential pressure controller for dynamic hydronic balance.

  • The valve should be able to ensure hydronic balance for each zone with one or more terminal units.
  • Valve shall have flexible functionality as either DPCV or PIBCV.
  • The valve can be connected to either flow or return pipe via impulse tube
  • With impulse tube connected to flow, the valve should keep differential pressure across the branch by membrane driven controller.
  • With impulse tube connected to the return, the valve should control the flow on every terminal unit
  • Valve should have shut-off function.
  • Valve should have possibility to mount actuator.
  • Valve should have variable setting.
  • Setting value should allow to set a combination of needed differential pressure and flow for zone.
  • Setting should be lockable to prevent unauthorized change.
  • Control valve should have metal to metal sealing to ensure sufficient performance of differential pressure control at low flows.
  • Shut-off service function should be possible to do with hand or a tool. The Dp controller should have soft sealing to ensure sufficient closing in case of zero flow
  • Valve should be delivered with min. 2.5 m impulse tube. Diameter of impulse tube should not be bigger than 1.2 mm.
  • Valve should be delivered in reliable packaging for safe transport and handling.

Product characteristics: 

  • Pressure class: PN16
  • Max. pressure drop across AB-PM: 4 bar
  • Temperature range: –10 … 120 °C
  • Connections size: DN 40-100
  • Connection type: External tread ISO 228/1 (DN 40, DN50), Flange EN1092-2 (DN 65-100)
  • Installation: in return pipe with connection via impulse tube to flow or return pipe
  • Setting range: Flow: 40-100%, Δp setting : 0-20 turns (DN40, DN50), 0-40 turns (DN65-DN100)
  • Nom. flow at factory setting (Δpr 25 kPa): 5000l/h (DN40), 6500 l/h (DN50), 16800 l/h (DN65), 19600 (DN80), 21000 (DN100)
  • Minimum differential pressure across valve and zone 42 kPa (DN40, DN50), 60 kPa (DN65-100)