HRU - Heat Recovery Unit

  • Overview
  • Documents
  • Learning
  • Related products

Reduce supermarket heating bill and CO2 footprint with Danfoss heat recovery unit

The Danfoss Heat Recovery Unit helps to eliminate the technical challenges of managing heat recovery. The HRU is an integrated solution managing and buffering the heat from the CO2 refrigeration pack – to be reused for space heating, hot tap water, or even sold to neighbors or district heating grids.

Read case story

Remote controlling and monitoring

The HRU is packed with Danfoss’ automatic controller ECL which offers possibilities for external communication. Further Danfoss offers a web-based solution called Leanheat Monitor , which enables remote controlling, monitoring and alarming functionalities from the substation. Visualization via Leanheat Monitor provides easy access to monitoring and control of your HRU via PC or Smartphone and enables you to unlock your resources to focus on your primary business.

Construction and Installation

The HRU is designed as floor station and it is delivered in one piece, with possibility to be split into 3 parts, which allows the HRU to be transported through narrow corridors. All heat exchangers are produced with Micro Plate technology develop by Danfoss, which significantly increase substation performance and lifetime. Standard unit layout allows to prepare connection piping inside the building before station is delivered. Piping prepared with automatic welding machines ensure highest possible welding quality.

View the 3D model

New CO2 Product Catalogue

Explore Our New CO₂ Product Catalogue!

We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.

Getting supermarkets to net zero

With the world’s population expected to reach 10 billion people by 2050, sustainable food retail and storage are more important than ever. Yet this is an often-overlooked step in the decarbonization of society.

Supermarkets turned into heat suppliers

Supermarket chain focus on the green energy transition with Danfoss heat recovery units.

Introducing the Heat Recovery Unit for sustainable savings

In this video our product manager Dawid Lawreszuk explains how the Heat Recovery Unit operates and what benefits it provides for the supermarket in terms of energy efficiency and carbon footprint.

Case stories

Climate friendly solution

The HRU is environmentally friendly and it reduce CO2 emissions. Especially supermarkets can accumulate excess heat from cooling systems to heat up shop area. In some areas waste heat via heating networks can be transferred to household. System efficiency ensure short “return of investment” time and allows to save money for heating in longer term.

Prefabrication ensures jobsite efficiency

The HRU is produced based on a 3D model prepared by our design department. All components for example: heat exchangers, control valves, pumps and measuring equipment are virtually connected with piping. Based on 3D-drawings pipes are bent, cut and welded with support of automated machines ensuring supreme quality and short delivery time. Units are designed as modular constructions, which makes transportation and assembly easier. Heating units includes an electrical wired panel, which is functionally tested and ready to use after connecting power supply to the cooling substation on site.

Danfoss substation is a complete product: designed, produced and tested – ready for use. Danfoss has more than 40 years of experience in production of substations, which guarantees great functionality.

Features and benefits

The HRU significantly reduce heating cost (ROI in 1-3 years depending on current heating source)

The prefabricated substations reduce space demand with up to 30% compared to build-on-site solutions

Easy installation and use with remote access via Danfoss free cloud based ECL portal or via other protocols like Modbus

All Danfoss products are manufactured according PED 2014/68/ EU and is compliant to ISO9001/ISO14001/ IATF 16949 automotive

Want to learn more?

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Heat Recovery Unit English Multiple 12 May, 2023 12.4 MB .pdf
Data sheet HRU - Heat Recovery Unit English Multiple 20 Aug, 2018 1.5 MB .pdf
Fact sheet HRU - Heat Recovery Unit English Multiple 24 Aug, 2017 1.3 MB .pdf

Related products

  • if (isSmallPicture) { CTR electric expansion valves, transcritical CO₂; } else if (isBigColumns) { CTR electric expansion valves, transcritical CO₂ } else { CTR electric expansion valves, transcritical CO₂ }
    CTR, Electric 3-way valve, transcritical CO2

    CTR 3-way heat reclaim valve is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of transcritical heat reclaim solutions, securing availability of heat and hot water. The CTR valve prevents pressure peaks eliminating costly system down-time and the risk of insufficient heat supply for store heating and hot water, regardless of installation size.

  • if (isSmallPicture) { Danfoss AK-SM system managers for intelligent food retail refrigeration; } else if (isBigColumns) { Danfoss AK-SM system managers for intelligent food retail refrigeration } else { Danfoss AK-SM system managers for intelligent food retail refrigeration }
    System managers

    The system manager is the key component of the intelligent Danfoss ADAP-KOOL® refrigeration system for food retail.

  • if (isSmallPicture) { AMV 150, Electrical actuators; } else if (isBigColumns) { AMV 150, Electrical actuators } else { AMV 150, Electrical actuators }
    AMV 150, Electrical actuators

    The AMV is primarily designed to regulate valve in the respond to the demand of a controller in district heating, heating, floor heating, solar heating, zone heating, comfort cooling, ventilating and air conditioning systems etc. Actuator AMV 150 can be controlled by electronic controllers with 3-point output.

  • if (isSmallPicture) { ECL Comfort 310 controller; } else if (isBigColumns) { ECL Comfort 310 controller } else { ECL Comfort 310 controller }
    ECL Comfort 310 controller

    The Danfoss ECL Comfort 310 controller ensures comfort and convenience for heating, cooling and domestic hot water systems.

  • if (isSmallPicture) { SONDEX® standard plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® standard plate heat exchangers- Danfoss } else { SONDEX® standard plate heat exchangers- Danfoss }
    Standard plate heat exchangers

    SONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.