Meet the all-new DSP MOD@ substation
DSP stands for ‘Danfoss Substation Prefabricated’, highlighting the fact that you get a substation that is easy to install and that complies with 90% of the typical district heating network technical connection requirements. MOD@ stands for ‘modular and digital’, meaning you get a substation that’s flexible, easy to configure and works seamlessly with our digital district heating network product portfolio.
You can use DSP MOD@ substations:
- in indirect heating applications with single or double heat exchanger applications.
- for heating multi-family homes and commercial and industrial buildings.
- together with a centralized domestic hot water (DHW) system or heat interface unit that you can connect to the substation’s secondary side.



Features and benefits
A substation built to optimize heating system performance:
The ECL Comfort 310 controller featuring weather compensation, data logging and alarm monitoring.
Micro Plate™ heat exchangers improve heat transfer efficiency, performance, and flow distribution, while reducing pressure loss by 35%. The heat exchanger’s unique, patented dimple design enhances heat transfer performance by up to 10% when compared to the traditional fishbone design.
AHRI-certified gasketed heat exchangers improve low load control and minimize energy consumption.
The new Virtus iSET intelligent pressure independent control valves (PICV) provide stable control and reduce return temperature.
Works seamlessly with Danfoss Leanheat® Monitoring and Titan™ to further optimize energy efficiency and lower the return temperature in district heating networks.
Everything you need to choose the right heat distribution system for your customer
A full overview of possible station components in the technical documentation.
Fast and easy substation design with Danfoss support team and Heat configurator.
Accurate designs that facilitate a quick approval process with downloadable 3D station models and full technical documentation
Installation, service and maintenance made easy
The substation’s compact, lightweight modular design makes it easy to transport into the heating room.
Its fixed design and flexible connection possibilities make it easy to mount on the floor and prepare pipes before installation.
The standard station layout makes it easy to access all key components for maintenance and servicing.
The substation is equipped with high-quality Danfoss components, which have been tested, approved, and optimized for safe, reliable operations in district heating networks. The substation and heat exchangers are manufactured according to the European Pressure Directive PED 2014/68/EU and Pressure Equipment (Safety) Regulations 2016.
Each substation comes with a user-friendly installation and service book and is covered by a full warranty issued by Danfoss.

Modular, digital, and ready!
Check out the different variants of the new DSP MOD@ substation
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Operating guide | DH Compact substation | Lithuanian | Multiple | 14 Sep, 2015 | 195.5 KB | |
Operating guide | DH Compact substation | Croatian | Multiple | 03 Mar, 2021 | 3.2 MB | |
Operating guide | DH Compact substation | German | Multiple | 21 Aug, 2015 | 309.5 KB | |
Operating guide | DH Compact substation | Hungarian | Multiple | 28 Aug, 2015 | 138.3 KB | |
Operating guide | DH Compact substation | Dutch, Flemish | Multiple | 03 Mar, 2021 | 3.2 MB | |
Operating guide | DH Compact substation | Slovenian | Multiple | 28 Aug, 2015 | 177.4 KB | |
Operating guide | DH Compact substation | Slovak | Multiple | 22 Mar, 2021 | 3.2 MB | |
Operating guide | DH Compact substation | Serbian (RS) | Multiple | 21 Aug, 2015 | 145.2 KB | |
Operating guide | DH Compact substation | Russian | Multiple | 31 Aug, 2015 | 254.9 KB | |
Operating guide | DH Compact substation | Chinese (CN) | Multiple | 31 Aug, 2015 | 303.2 KB | |
Operating guide | DH Compact substation | Finnish | Multiple | 16 Jan, 2019 | 4.1 MB | |
Operating guide | DH Compact substation | Swedish | Multiple | 16 Jan, 2019 | 4.1 MB | |
Operating guide | District heating substations | English | Multiple | 19 Feb, 2020 | 3.2 MB | |
Operating guide | District heating substations | French | Multiple | 17 Feb, 2021 | 3.2 MB | |
Operating guide | District heating substations | Polish | Multiple | 20 Mar, 2019 | 4.1 MB | |
Operating guide | District Heating Substations | Spanish, Castilian | Multiple | 02 Mar, 2021 | 3.2 MB | |
Data sheet | DSP MOD@ | English | Multiple | 19 Sep, 2024 | 3.2 MB | |
Data sheet | DSP MOD@ | French | Multiple | 20 Sep, 2024 | 4.7 MB |
Product range
Related products
Related applications
Unlock the grid
As the complexity of today’s district energy networks increase, so does the potential they hold for ensuring ultimate cost-effectiveness, energy efficiency, and resilience. Discover how digitalization is the fundamental lever to unlocking an optimized grid—from production to distribution and consumption.