Achieve optimal room temperature while conserving energy
Energy-efficient heating / Domestic Hot Water (DHW) requires close control of both time and temperature. Thermostats limit fuel consumption and enhance comfort by controlling the temperatures of air within dwellings, and their stored domestic hot water, at desired levels.
Most electronic thermostats are battery powered, allowing simple two-core output wiring and no neutral connection. Radio Frequency RF models transmit radio signal commands to other control system components via adjacently sited receiver/switching units.Â
Features and benefits
A range of dial setting and digital electronic room thermostats
Available in hard wired and wireless versions
Selectable chrono-proportional or on/off control
Output ‘ON’ indication
User set upper and lower temperature limits
10% potential savings with the chrono-proportional feature

High performing, energy saving electronic room thermostats
RET1000 and RET2000 intelligent room thermostats combine a sleek modern design with high performing energy saving controls. Learn more in the product brochure.

RET1000
RET1000 smart room thermostats combine a sleek modern design with high performing energy saving controls. The well-proportioned dial and clear temperature scale make setting easy, including an easy to set upper and lower temperature limiting feature. All RET1000 thermostats include stylish backlit LED icons providing clear indication of power and output status.
As well as standard on/off control the user can select to benefit from chrono-proportional control. Chrono-proportional control significantly improves comfort and generally improves boiler efficiency by optimizing flow/return temperature.

RET2000
RET2000 digital room thermostats combine a sleek modern design with high performing energy saving controls and are available as either hard-wired or wireless versions. Incorporating a generous, easy to read display that clearly shows the room temperature and output status of the thermostat. Further enhanced by an inbuilt backlight, this thermostat is also ideal for those with poorer eyesight or where the location is dimly lit.
Like the RET1000, the RET2000 also benefits from selectable on/off and chrono-proportional control. Chrono-proportional control significantly improves comfort and generally improves boiler efficiency by optimizing water temperature. Additional features include settable upper and lower temperature limits as well as push button lock to avoid tampering. If preferred the temperature display can also be set to show °F. The RET2000 also has the option to be set as a cooling device, reversing the output logic and including compressor delay settings. Included in the RET2000B-RF is a remote sensor input which can be configured for a number of applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Raumthermostate RET 1000 und RET 2000 | German | Germany | 03 Nov, 2014 | 339.0 KB | |
Brochure | RET1000 and RET2000 Sales Leaflet | Spanish, Castilian | Spain | 16 Dec, 2014 | 1.6 MB | |
Brochure | RET1000 and RET2000 Sales Leaflet | English | United Kingdom | 10 Jun, 2015 | 1.9 MB | |
Data sheet | RET1000 Smart Room Thermostat | Turkish | Multiple | 16 Apr, 2014 | 145.1 KB | |
Data sheet | RET1000 Smart Room Thermostat | German | Multiple | 10 Sep, 2020 | 716.0 KB | |
Data sheet | RET1000 Smart Room Thermostat | Dutch, Flemish | Netherlands | 16 Apr, 2014 | 142.9 KB | |
Data sheet | RET1000 Smart Room Thermostat | Spanish, Castilian | Multiple | 16 Apr, 2014 | 145.5 KB | |
Data sheet | RET1000 Smart Room Thermostat | Danish | Multiple | 16 Apr, 2014 | 214.9 KB | |
Data sheet | RET1000 Smart Room Thermostat | English | Multiple | 23 Sep, 2015 | 384.5 KB | |
Data sheet | RET1000 Smart Room Thermostat | Polish | Multiple | 21 Aug, 2014 | 1.1 MB | |
Data sheet | RET1000 Smart Room Thermostat | French | France | 16 Apr, 2014 | 143.5 KB | |
Data sheet | RET2000 Digital Room Thermostat | Spanish, Castilian | Multiple | 06 May, 2014 | 466.1 KB | |
Data sheet | RET2000 Digital Room Thermostat | Dutch, Flemish | Netherlands | 06 May, 2014 | 463.8 KB | |
Data sheet | RET2000 Digital Room Thermostat | Turkish | Multiple | 06 May, 2014 | 466.6 KB | |
Data sheet | RET2000 Digital Room Thermostat | German | Multiple | 31 Aug, 2020 | 718.2 KB | |
Data sheet | RET2000 Digital Room Thermostat | Polish | Multiple | 21 Aug, 2014 | 1.1 MB | |
Data sheet | RET2000 Digital Room Thermostat | French | France | 06 May, 2014 | 465.0 KB | |
Data sheet | RET2000 Digital Room Thermostat | English | Multiple | 18 Sep, 2015 | 397.5 KB |
Related products
Coming soon...
Coming soon...
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HVAC 4.0: Smart HVAC for smart buildingsDigitalization, remote access and Internet of Things (IoT) trends are increasingly important in smart HVAC applications. They drive the development of smart buildings and offer a significant energy efficiency increase by improving system performance based on building data. Danfoss offers different internet-connectable systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Room temperature controlRadiator thermostats and room temperature controller systems compensate for fluctuating heating requirements, keeping the temperature in every room at the level individually set by the resident.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Multi-family buildingsModern heating technology gives property owners and managers numerous ways to improve energy efficiency in their buildings. Whether planning a new build, renovation or refurbishment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Single family housesHeating accounts for most of the energy used in 1- and 2-family houses. Most existing houses have the potential to realize significant energy savings, by improving the heating system and optimizing control of heating operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solutions for homeownersWhether you are building a new home or renovating the existing one, our experience and expertise are at your disposal.