Our Danfoss plate and shell heat exchangers are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.
Danfoss plate and shell heat exchangers combine the strengths of both shell and tube heat exchangers and plate heat exchangers, retaining the high working pressure and temperatures of the former coupled with the high efficiency of the latter. A “best of both worlds” solution, our plate and shell heat exchangers provide unmatched performance for a wide range of applications, particularly vapor condensation duties.
Features and benefits
Very adaptable heat exchanger. An excellent choice for handling condensation duties. They are also perfect steam heaters of clean fluids, demineralized water, and clean thermal oils.
The heat exchanger is designed to be highly resistant to thermal shocks as well as thermal and pressure fatigue making it very well-suited for cyclic duties and other duties with sudden, large fluctuations in temperature.
Available in both bolted and fully welded designs. The fully welded types can handle higher temperatures and pressure levels than the bolted types, but cannot be opened for cleaning. This can instead be done with CIP (Cleaning in Place) systems.
Applications
- HVAC industry
- Marine/offshore industry
- Dairy/food/beverage industry
- Sugar industry
- Biogas industry
- Pulp and paper industry
- Heavy industry
- Mining industry
- Petrochemical industry
- Chemical industry
- Condensation
- Steam heating
- Oil coolers
- Gas heaters/coolers
Technical specifications
- Connections from DN25 to DN300 (1" to 12")
- Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards
- Plates made from AISI 304/316, titanium*
- Shell materials: Carbon steel, stainless steel
- Working pressure up to 40 bar (580 psi)
- Working temperature -10 °C up to 250 °C (14 °F to 482 °F) for bolted types and up to 400 °C (752 °F) for the fully welded types
*other materials available upon request

How does a plate and shell heat exchanger work?
In this video we will show you the construction, assembly, and working principle of a plate and shell heat exchanger.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A world of heat exchangers | English | Multiple | 18 Nov, 2024 | 7.2 MB | |
Brochure | A world of heat exchangers | Bulgarian | Bulgaria | 04 Oct, 2024 | 5.3 MB | |
Brochure | A world of heat exchangers | Romanian, Moldavian, Moldovan | Romania | 10 Oct, 2024 | 9.7 MB | |
Brochure | Heat exchangers for the power industry | English | Multiple | 19 Nov, 2024 | 4.8 MB | |
Data sheet | SONDEX® Plate and shell heat exchanger (SPS) | English | Multiple | 25 Oct, 2022 | 1.4 MB | |
Brochure | SPS plate and shell heat exchangers | English | Multiple | 12 Feb, 2024 | 4.5 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Free Flow plate heat exchangersSONDEX® Free Flow plate heat exchangers are the preferred choice for applications that use media with particle-rich contents, fouling tendency, or high viscosity. Each Free Flow heat exchanger is customized to suit your application and media type, with contact-free plate channels for an unimpeded flow and long intervals between cleaning.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Plate and shell heat exchangersOur Plate and shell heat exchangers are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Spiral heat exchangersExceptionally well-suited for sludges, slurries, waste water, fouling, liquids with high viscosity, and liquids that contain fibers and solids, our SONDEX® Spiral heat exchangers are the definitive solution for applications that require treatment of challenging fluids. The design allows for a countercurrent flow that makes it possible to achieve very close temperature approaches.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Sanitary plate heat exchangersSONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Standard plate heat exchangersSONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.