Sanitary plate heat exchangers

  • Overview
  • Documents
  • Related products
  • Service

Our SONDEX® sanitary plate heat exchangers use FDA compliant materials and are designed for use in food, dairy, and beverage applications as well as other applications with strict sanitary requirements. We have the in-depth process knowledge and extensive experience needed to engineer hygienic, high-performance solutions.

We care greatly about your end product and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.

Features and benefits

Heat exchanger solutions that adhere to the strict hygienic demands of the industries and complies with FDA material standards.

Plate technology made to provide the highest output product quality. We ensure gentle media treatment during processing with precise flow control, perfect temperature profiles, and the optimal residence time for all applications.

Cladded or stainless steel frames designed to be easily accessible for quick and trouble-free inspection, maintenance, or cleaning – including cleaning in place (CIP).

Enjoy huge savings on your power consumption with our regenerative pasteurizers that can recycle up to 95% of the energy.

Applications

  • Dairy/food/beverage industry
    - e.g. regenerative pasteurization applications
  • Industries with sanitary requirements

Technical specifications

  • Connections from DN25 to DN800 (1" to 32")
  • Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards
  • Plate materials: AISI 304/316, titanium, SMO, Hastelloy*
  • Gasket materials: EPDM-HT, NBR-HT, Viton*
  • Plate heights up to 3.5 m (11.5 ft)
  • Flow rates up to 1,600 m3/h (7,045 gpm)
  • Working pressure up to 25 bar (363 psi)
  • Working temperatures from -20 °C to 180 °C (-4 °F to 356 °F)

*other materials available upon request

Discover how the SONDEX® gasketed plate heat exchanger operates.

From design and construction to working principles, we take you through the key features behind these high-efficiency heat transfer solutions.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers English Multiple 18 Nov, 2024 7.2 MB .pdf
Brochure A world of heat exchangers Bulgarian Bulgaria 04 Oct, 2024 5.3 MB .pdf
Brochure A world of heat exchangers Romanian, Moldavian, Moldovan Romania 10 Oct, 2024 9.7 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Hungarian Multiple 13 Sep, 2023 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers English Multiple 13 Sep, 2023 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers French Multiple 22 Dec, 2023 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Danish Multiple 15 Sep, 2023 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Polish Multiple 13 Sep, 2023 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Russian Multiple 17 May, 2024 16.5 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Italian Multiple 01 Aug, 2024 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Chinese (CN) Multiple 17 Jan, 2024 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers German Multiple 17 Jan, 2024 9.2 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 22 Nov, 2024 4.4 MB .pdf
Data sheet Gasketed Plate Heat Exchangers DN 100 Lithuanian Multiple 27 Jan, 2021 3.0 MB .pdf
Data sheet S1-S4A-S6A-S8A_DN 32/1.25”_GPHE English Multiple 23 Sep, 2019 2.2 MB .pdf
Data sheet S21-S22-S36-S37-S45SE-S47-S55SE-S64_DN 100/4" English Multiple 19 Jun, 2019 3.0 MB .pdf
Data sheet S41-S42-S62-S63-S79-S86-S87-S110_DN 150/6"_GPHE English Multiple 03 Jul, 2019 3.2 MB .pdf
Data sheet S7A-S14A-S20A_DN 50/2"_GPHE English Multiple 19 Jun, 2019 2.3 MB .pdf
Brochure SONDEX® Free Flow sugar brochure English Multiple 27 Nov, 2024 7.2 MB .pdf
Brochure SONDEX® Traditional Plate Heat Exchangers English Multiple 12 Feb, 2024 9.4 MB .pdf

Related products

  • if (isSmallPicture) { SONDEX® Free Flow plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Free Flow plate heat exchangers- Danfoss } else { SONDEX® Free Flow plate heat exchangers- Danfoss }
    Free Flow plate heat exchangers

    SONDEX® Free Flow plate heat exchangers are the preferred choice for applications that use media with particle-rich contents, fouling tendency, or high viscosity. Each Free Flow heat exchanger is customized to suit your application and media type, with contact-free plate channels for an unimpeded flow and long intervals between cleaning.

  • if (isSmallPicture) { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss; } else if (isBigColumns) { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss } else { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss }
    Plate and shell heat exchangers

    Our Plate and shell heat exchangers are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.

  • if (isSmallPicture) { SONDEX® Spiral heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Spiral heat exchangers- Danfoss } else { SONDEX® Spiral heat exchangers- Danfoss }
    Spiral heat exchangers

    Exceptionally well-suited for sludges, slurries, waste water, fouling, liquids with high viscosity, and liquids that contain fibers and solids, our SONDEX® Spiral heat exchangers are the definitive solution for applications that require treatment of challenging fluids. The design allows for a countercurrent flow that makes it possible to achieve very close temperature approaches.

  • if (isSmallPicture) { SONDEX® Sanitary plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Sanitary plate heat exchangers- Danfoss } else { SONDEX® Sanitary plate heat exchangers- Danfoss }
    Sanitary plate heat exchangers

    SONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.

  • if (isSmallPicture) { SONDEX® standard plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® standard plate heat exchangers- Danfoss } else { SONDEX® standard plate heat exchangers- Danfoss }
    Standard plate heat exchangers

    SONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.

Service

Gasketed plate heat exchanger service

Our service team offers repairs, trouble shooting, upgrades, and on-site cleaning and maintenance of your plate heat exchanger solution. We always utilize genuine spare parts both for SONDEX® heat exchangers and our selection of other heat exchanger brands.