D-plate technology

  • Overview
  • Related products
  • FAQ

New plate design by Danfoss

Our Danfoss engineers have enhanced the way heat exchanger plates are designed with the introduction of the new D-plate series. Drawing on years of experience within heat transfer technology and deep application knowledge, we have made significant upgrades to the traditional Fishbone plates to truly redefine the way we think of heat exchanger plates.

Maximizing both performance and product lifetime, the D-plate series is a milestone in innovation and moves plate heat exchanger technology into a bright new era of advanced, yet simple solutions.

Experience D-power

Someone once said that all gasketed plate heat exchangers are not the same and that you should always look at the features on offer. This is a belief that we share at Danfoss, and why we never settle for mediocre solutions. Just because something works doesn’t mean that it can’t be improved, which is why we never stop innovating: to bring you the best solution possible.

Powerful performance

We have increased the thermal performance of our plates by up to 10% compared to the usual plate design.

DOWNLOAD D-PLATE TECHNOLOGY LEAFLET
Experience D-power with the revolutionary new D-plate technology

Experience D-power with the revolutionary new D-plate technology

Related products

  • if (isSmallPicture) { SONDEX® Free Flow plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Free Flow plate heat exchangers- Danfoss } else { SONDEX® Free Flow plate heat exchangers- Danfoss }
    Free Flow plate heat exchangers

    SONDEX® Free Flow plate heat exchangers are the preferred choice for applications that use media with particle-rich contents, fouling tendency, or high viscosity. Each Free Flow heat exchanger is customized to suit your application and media type, with contact-free plate channels for an unimpeded flow and long intervals between cleaning.

  • if (isSmallPicture) { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss; } else if (isBigColumns) { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss } else { SONDEX® Plate and shell heat exchangers (SPS)- Danfoss }
    Plate and shell heat exchangers

    Our Plate and shell heat exchangers are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.

  • if (isSmallPicture) { SONDEX® Spiral heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Spiral heat exchangers- Danfoss } else { SONDEX® Spiral heat exchangers- Danfoss }
    Spiral heat exchangers

    Exceptionally well-suited for sludges, slurries, waste water, fouling, liquids with high viscosity, and liquids that contain fibers and solids, our SONDEX® Spiral heat exchangers are the definitive solution for applications that require treatment of challenging fluids. The design allows for a countercurrent flow that makes it possible to achieve very close temperature approaches.

  • if (isSmallPicture) { SONDEX® Sanitary plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Sanitary plate heat exchangers- Danfoss } else { SONDEX® Sanitary plate heat exchangers- Danfoss }
    Sanitary plate heat exchangers

    SONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.

  • if (isSmallPicture) { SONDEX® standard plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® standard plate heat exchangers- Danfoss } else { SONDEX® standard plate heat exchangers- Danfoss }
    Standard plate heat exchangers

    SONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.

FAQ

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Our heat exchangers are approved and certified according to industry standards and requirements. For specific details, please reach out to your local SONDEX® brand sales representative.

Please contact your local SONDEX® brand sales responsible.

Please contact your local SONDEX® brand sales office. For the most accurate quotation, please prepare the following data:

  • Duty,
  • Type of media,
  • Pressure drop,
  • Flow rate,
  • Working pressure,
  • Thermodynamic properties, Temperature,
  • Working temperature.