Our SONDEX® plate condensers are the perfect choice for special applications that regular plate heat exchangers cannot handle. Designed to handle high-volume vapor flows, this product features a large inlet for the vapor stream. This, combined with a short residence time creates the optimal condensation conditions– even for low-pressure vapor duties.
Applications that demand flawless condensation conditions are easily managed using our customized standard, semi-welded, and brazed SONDEX® condenser solutions. For low-pressure vapor duties, our specialized condenser plate design accommodates large vapor volumes while maintaining the thermal performance of the plates.
Features and benefits
Designed specifically for demanding condensation duties that benefit from a special asymmetric plate design that is unavailable for regular heat exchangers.
Experience the high thermal efficiency of SONDEX® heat exchangers and enjoy peace of mind with an ideal turbulent flow that reduces the risk of fouling.
Special Multi-Gap plate design that can lower the energy consumption considerably for condensation duties that differ in flow volume.
Applications
- Dairy/food/beverage industry
- e.g. vapor condensation of fruit juice, pasteurization, and cooling of soft drinks - Sugar industry
- e.g. vacuum condensation duties - Biogas industry
- Pulp and paper industry
- Heavy industry
- Mining industry
- Petrochemical industry
- Chemical industry
Technical specifications
- Connections from DN200 to DN800 (8" to 32")
- Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards
- Plate materials: AISI 304/316, titanium, SMO, Hastelloy*
- Gasket materials: EPDM-HT, NBR-HT*
- Plate heights up to 2.3 m (7.5 ft)
- Flow rates up to 800 m3/h (3,522 gpm)
- Working pressure up to 10 bar (145 psi)
- Working temperatures from -20 °C to 180 °C (-4 °F to 356 °F)
*other materials available upon request
![](/media/zqkjyfgf/plate-heat-exchanger.jpg?anchor=center&mode=crop&width=810)
Discover how the SONDEX® gasketed plate heat exchanger operates.
From design and construction to working principles, we take you through the key features behind these high-efficiency heat transfer solutions.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A world of heat exchangers | English | Multiple | 13 Feb, 2024 | 7.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Polish | Multiple | 13 Sep, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | German | Multiple | 17 Jan, 2024 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Russian | Multiple | 17 May, 2024 | 16.5 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | English | Multiple | 13 Sep, 2023 | 9.6 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Chinese (CN) | Multiple | 17 Jan, 2024 | 9.6 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Danish | Multiple | 15 Sep, 2023 | 9.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | French | Multiple | 22 Dec, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Hungarian | Multiple | 13 Sep, 2023 | 9.1 MB | |
Brochure | Gasketed plate heat exchangers - Next-generation heat transfer solutions | English | Multiple | 12 Feb, 2024 | 5.7 MB | |
Brochure | Heat exchangers for the power industry | English | Multiple | 12 Feb, 2024 | 5.4 MB | |
Brochure | SONDEX® Free Flow sugar brochure | English | Multiple | 12 Feb, 2024 | 7.8 MB | |
Brochure | SONDEX® Traditional Plate Heat Exchangers | English | Multiple | 12 Feb, 2024 | 9.4 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Sanitary plate heat exchangersSONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CondensersOur SONDEX® condensers are the perfect choice for special applications that regular plate heat exchangers cannot handle. Designed to accommodate high-volume vapor flows, this product features a large inlet for the vapor stream. Combined with a short residence time, the optimal condensation conditions are created – even for low-pressure vapor duties.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Standard plate heat exchangersSONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Spiral heat exchangersExceptionally well-suited for sludges, slurries, waste water, fouling, liquids with high viscosity, and liquids that contain fibers and solids, our SONDEX® Spiral heat exchangers are the definitive solution for applications that require treatment of challenging fluids. The design allows for a countercurrent flow that makes it possible to achieve very close temperature approaches.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Semi-welded plate heat exchanger for industrial refrigeration ammonia applicationsThe semi-welded plate heat exchangers are optimized for industrial applications. The semi-welded plate heat exchangers from Danfoss is designed for ammonia systems and can be used for applications such as Condensers, flooded and pumped evaporators, Sub-coolers, Desuperheaters and Oil coolers.
FAQ
Service
![](/media/dwnbcffx/hex-assembly-1120x747px.png?anchor=center&mode=crop&width=810)
Gasketed plate heat exchanger service
Our service team offers repairs, trouble shooting, upgrades, and on-site cleaning and maintenance of your plate heat exchanger solution. We always utilize genuine spare parts both for SONDEX® heat exchangers and our selection of other heat exchanger brands.