Danfoss introduces CO2 / Water brazed heat exchanger dedicated for transcritical systems
Growing our already extensive brazed plate heat exchanger portfolio, we proudly unveil our latest innovation within the Micro Plate™ technology.
Specially designed for CO2 transcritical systems, this state-of-the-art brazed heat exchanger (model H48T-CH) meet the demanding requirements for heat recovery systems in supermarkets and hypermarkets.
Specially designed for CO2/water transcritical systems, this state-of-the-art brazed heat exchanger (model H48T-CH) meet the demanding requirements for heat recovery systems in supermarkets and hypermarkets. With the unique Micro Plate™ technology, the heat exchanger pushes the boundaries of thermal performance and makes it an unmatched and reliable heat exchanger in a CO2 system. A lightweight and compact design without a reinforced frame ensures easy installation and allows for more compact CO2 systems.
Revolutionary Micro Plate™ technology
Danfoss’ Micro Plate™ technology is setting new standards in energy efficiency. Significantly improved heat transfer, reduced use of raw materials and minimal hold-up volumes bring clear economic and environmental savings. In addition, the unique Micro Plate™ pattern makes the heat exchanger more robust. In a direct comparison with a traditional brazed plate heat exchanger (fishbone/chevron plate design) the differences are stunning.
Specially designed for transcritical systems
Functions as a gas cooler, condenser, sub-cooler, and economizer
Micro Plate™ design for superior heat transfer and lower pressure loss
Ideal for heat recovery systems in supermarkets and hypermarkets
Technical Specifications
- Dimension: 126 x 386 mm (4.96” x 15.2”)
- Max. number of plates: 150
- Plate material: AISI 316L
- Cover material: AISI 304L
- Brazing material: Copper
- Connection material: AISI 304L
- Working temperatures from -196°C (-320°F) to 200°C (390°F)
- Max. working pressure, primary side: 140 bar (2030 psi)
- Max. working pressure, secondary side: 90 bar (1305 psi)
- Capacity up to 150 kW
- Connections from 1/4 to 1”

Micro Plate™ brazed plate heat exchangers for CO2
Watch this video and learn more about the features of H48T-CH - specially developed for heat recovery applications, with water and CO₂
to ensure optimum system efficiency.
Applications
Heat reclaim technology maximizes energy efficiency
CO₂ is a highly suitable refrigerant for heat reclaim. By closely aligning heating, ventilation, air conditioning, and refrigeration systems, you save money, safeguard stock, and reduce your environmental impact.
The Danfoss Heat Recovery Unit (HRU) helps to eliminate the technical challenges of managing heat recovery. The HRU is an integrated solution managing and buffering the heat from the refrigeration pack – to be reused for space heating, hot tap water, or even old to neighbors or district heating grids.
Maximum heat recovered and reused
- Standardized solution – tested and proven
- Easy to install and commission
- Stable and efficient solution
- Eliminates the need for a boiler
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A complete portfolio of CO₂ refrigeration solutions | Polish | Poland | 27 Jun, 2023 | 16.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | French | France | 18 Oct, 2024 | 1.4 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Dutch, Flemish | Netherlands | 17 Apr, 2025 | 6.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 17 Jul, 2024 | 4.3 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 18 Jul, 2024 | 1.2 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 24 Mar, 2025 | 2.6 MB | |
Data sheet | MicroPlate™ HeatExchanger, Type H48T-CH | English | Multiple | 14 Apr, 2025 | 2.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Italian | Italy | 12 Dec, 2023 | 16.5 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Spanish, Castilian | Spain | 09 Jan, 2024 | 25.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | Ukrainian | Ukraine | 20 Jun, 2023 | 14.6 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | German | Multiple | 14 Jun, 2023 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | Multiple | 03 Jul, 2018 | 3.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | English | Multiple | 19 Apr, 2024 | 15.9 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | France | 04 Aug, 2022 | 11.7 MB | |
Brochure | Smart Store Brochure | English | Multiple | 10 Mar, 2025 | 14.2 MB |
Software

Heat exchanger selection software
No matter if you have a chiller, a heat pump or a domestic hot water application, our heat exchanger software will allow the right heat exchanger selection by always ensuring you get the latest product range and software features at hand. To get access to our software, simply click on the link below and register.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HRU - Heat Recovery UnitThe Danfoss Heat Recovery Unit helps to eliminate the technical challenges of managing heat recovery.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Micro Plate™ brazed plate heat exchangersBrazed plate heat exchangers featuring our unique Micro Plate™ technology. Experience superior heat transfer with our brazed plate heat exchangers featuring our revolutionary Micro Plate™ technology.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CTR, Electric 3-way valve, transcritical CO2CTR 3-way heat reclaim valve is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of transcritical heat reclaim solutions, securing availability of heat and hot water. The CTR valve prevents pressure peaks eliminating costly system down-time and the risk of insufficient heat supply for store heating and hot water, regardless of installation size.