Pressure reduction controllers

  • Overview
  • Tools and apps
  • FAQ
  • Case stories
  • Videos

Pressure reduction controllers consist of a valve and a pressure actuator. They are used in water and steam applications.

The pressure reduction is set to absolute pressure. It is installed in the flow, before the application where pressure needs to be reduced.

The pressure reducer is required in network locations where the pressure is very high and/or varies a lot.

This typically occurs close to pumping stations in the network. Reducing high pressure enables accurate and stable temperature control of the application behind the pressure reducer.

Features and benefits

Eliminates pressure variations and provide optimum operating conditions with improved temperature control quality

Made for demanding systems, resistant to corrosion, cavitation and dirt

Connected system is protected against pressure surges, fluctuations, cavitation and noise

Tools and apps

Application guide

FAQ

Yes you can. Open the control valve fully and set the max flow by adjusting the differential pressure. You can also calculate the appropriate differential pressure, but you need to know the exact capacity of the control valve.

We produce valves with a standard length. You can also find the measures in our datasheet or download 2D and 3D CAD drawing models from our product presentations. Please go to our product catalog where you will find links to documentation and drawings - follow the below link.

Case stories

  • if (isSmallPicture) { City of Banja Luka; } else if (isBigColumns) { City of Banja Luka } else { City of Banja Luka }
    Danfoss partners with the city of Banja Luka to decarbonize district energy

    The Challenge: Renovate 34 of the city’s largest heating substations
    The Solution: Danfoss Leanheat® Monitor enables full substation digitalization
    The Results: reduced heat consumption by 10%

  • if (isSmallPicture) { Eurasburg; } else if (isBigColumns) { Eurasburg } else { Eurasburg }
    Successful transition from oil boilers to a local heating network in Eurasburg

    In the Wittelsbacher Land near Augsburg the local network in Eurasburg supplies heat to 80 buildings using a wood chip heating system. Danfoss’ substations ensure efficient heating in all building types, and its modern SCADA solution enables remote system monitoring and management. 

  • if (isSmallPicture) { Saleska valley, Slovenia; } else if (isBigColumns) { Saleska valley, Slovenia } else { Saleska valley, Slovenia }
    Improved hydronic balancing of the district heating network in Slovenia

    The Saleska Valley district heating network is the second largest network in Slovenia, dating back to 1959. Since then, the demands have changed significantly and have challenged the hydronic balancing of the system which was optimized with new intelligent controllers Virtus.

  • if (isSmallPicture) { Research Vessel with reduced need for fuel and reduced emissions complying the IMO environmental regulations; } else if (isBigColumns) { Research Vessel with reduced need for fuel and reduced emissions complying the IMO environmental regulations } else { Research Vessel with reduced need for fuel and reduced emissions complying the IMO environmental regulations }
    Danfoss shaft generators drive down emissions on board

    SOUTH KOREA: The South Korean National Institute of Fishery Science is enjoying great fuel savings and 20-30% less emissions from its newest research vessel. A special shaft generator solution enabled the vessel to comply with the IMO environmental regulations effective in 2020.

  • if (isSmallPicture) { In Helsinki a total of 667 addresses in a mix of large and small buildings and apartments have had the Leanheat software installed.; } else if (isBigColumns) { In Helsinki a total of 667 addresses in a mix of large and small buildings and apartments have had the Leanheat software installed. } else { In Helsinki a total of 667 addresses in a mix of large and small buildings and apartments have had the Leanheat software installed. }
    Leanheat makes buildings smart

    In Europe, 30 percent of all energy consumption goes to heat or cool buildings. Danfoss has the solution to lower energy usage and improve indoor climate by adding a digital element: Leanheat software.

  • if (isSmallPicture) { Solar heating plant reduces CO2 emissions by 15,700 tonnes annually; } else if (isBigColumns) { Solar heating plant reduces CO2 emissions by 15,700 tonnes annually } else { Solar heating plant reduces CO2 emissions by 15,700 tonnes annually }
    Solar heating plant reduces CO2 emissions by 15,700 tonnes annually

    The world’s largest solar heating plant in Silkeborg, Denmark harnesses energy to heat the homes and workplaces of 40,000 citizens. It supplies 18-20% of the annual heat consumption in the city of Silkeborg, Denmark, which has an ambitious target of CO2 neutrality in heat production by the year 2030.

Videos