• My Apps
    My Apps You will have the option to use My apps once you login.

Enhance Heat Pump Performance with HPBV Bypass Valve

  • Overview
  • Documents
  • Related applications

How the hydronic system impacts Heat Pump performance

Residential heat pumps are designed to perform their best at full capacity. In practice the heat-load (or cooling-load) of the connected house or small building changes constantly. Depending the outdoor temperature, user needs, zone temperature control and other variables, the hydronic system often operates in partial load conditions. This means the flow in the system decreases. Consequently, the differential pressure increases exponentially.

The flow- and pressure fluctuations influence the heat pump's performance. The use of a variable speed pump in the hydronic circuit sufficiently covers the pressure fluctuations. But if the heat pump is equipped with a fixed speed pump, technical issues with, for example, the compressor will be faced. At the same time, the heat pump will lose some of its efficiency resulting in a lower Seasonal Coefficient Of Performance (SCOP).

HPBV High Pressure Bypass Valve

Danfoss HPBV is a self-acting High Pressure Bypass Valve for residential heat pumps with a fixed speed pump. It offers a simple and cost-effective solution to ensure sufficient flow through the heat pump. By using an HPBV the heat pump controller gets the time to react quickly to changing conditions. Besides that, the water temperature sensor will be able to correctly measure the actual flow temperature. By ensuring the minimal flow, the number of alarms and/or compressor stops are significantly reduced.

The HPBV bypass valve is mounted in the between the supply and return connection of the hydronic loop. It automatically opens at increasing differential pressure.

Some of the technical specifications are:

  • PN 16
  • DN sizes: DN 25, 32, 40
  • Delta P setting for DN 25, 32: 0.5 - 2.5 Bar (50 – 250 kPa)
  • Delta P setting for DN 40: 1.0 - 3.0 Bar (100 – 300 kPa)

View the 3D model

Features and benefits

By using HPBV bypass valves, heat pump systems benefit from:

Improved system reliability

Reduced downtime frequency

Improved end-user satisfaction

The heat pumps specifically benefit from:

Faster restarts of compressor after stop periods

Decrease in internal component damages

Decreased difference between listed and actual SCOP performance

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet High pressure bypass valve HPBV PN16 English Multiple 25 Sep, 2023 420.6 KB .pdf
Data sheet HPBV, High pressure bypass valve Chinese (CN) China 28 Nov, 2023 458.2 KB .pdf

Related applications