Cartridge oil filters with superior performance and easy replacement
A simple task like changing the oil filter usually takes at least 10 minutes. Add the oil spill from unscrewing the cabinet and you can easily spend an extra 5 minutes cleaning up. Not any more: the unique Danfoss cartridge filter can be replaced in just 45 seconds, easily and with no oil spill.
All of our filters are specially designed and tested to ensure the filter will keep its shape and stay in place - and are released for both heating oil and kerosene. All Danfoss service pumps are equipped with our red cartridge filter (the only cartridge filter approved and released for use in Danfoss Diamond series Service 2.0 oil pumps). This allows you to access and replace the filter in one clean and fast operation, without even needing to unscrew the cabinet.
It is not always possible to see if a layer of sediments is building up inside the filter, so to avoid risks and reduced efficiency, you should replace the filter as part of your oil burner's yearly service.
Don’t compromise. Rely on Red when you buy cartridge filters.
Features and benefits
Can be replaced in only 45 seconds
Released for both heating oil and kerosene
A well-adjusted burner can reduce oil consumption by up to 10% or even more
Tools and apps
Application guide
![](/media/3865/burner_scanner_app.png?anchor=center&mode=crop&width=625)
![](/media/3864/burner_nozzle_calculator.jpg?anchor=center&mode=crop&width=625)
Videos
![Oil burner components](/media/x3tf13et/oil-burner.jpg?anchor=center&mode=crop&width=410)
![](/media/1xfpwlsj/danfoss-app-walktrough-burner-converter-tool.jpg?anchor=center&mode=crop&width=410)
![Burner Scanner](/media/jqlpcuyp/danfoss-app-walktrough-burner-scanner-tool.jpg?anchor=center&mode=crop&width=410)
Related products
![Bio100 pumps and HVO nozzles](/media/esdb1dbh/danfoss-icon-bio-fuel-ready-red-no-background.png?anchor=center&mode=crop&width=810)
Bio100 pumps and HVO nozzles
Our new Bio100 pumps and HVO nozzles for the burner components industry, will play part in our portfolio of solutions, helping customers to decarbonize and lower the heating emissions.
The Bio100 pumps are designed for domestic and commercial applications for the OEM and the service markets. While the oil nozzles type HVO are designed for domestic oil burners in the UK market.