Open up for intelligent power conversion
The iC7-Hybrid power converter is your ticket to join the energy transition. Tap into energy savings with hybrid and pure electric solutions in marine power conversion. Enhance smart grid applications such as energy storage, shore supply, charging and electrolysis.
Supply voltage and power range
- Voltage rating:
- 3 x 380-500 VAC, 460-800 VDC
- 3 x 525-690 VAC, 640-1100 VDC
- Current rating: 170-6400A
- Power range: 0.25-6.8 MVA and beyond

Need compact power conversion?
iC7-Hybrid is optimized for all power conversion applications and has an unrivaled power density with new filter technology.
Superior power conversion hardware


Intelligent power conversion for your industry



Join the energy transition



Features and benefits


Fit-for-purpose power conversion improves competitiveness and reduces engineering effort
Fast control loops meet the modern low-inertia network requirements
Highly compact design minimizes weight, space, and cooling costs
Reliable in difficult installation and operating conditions
True digital twin simulation models are always up-to-date and accurate, ready to use in your system simulation
Access and transfer data securely via cloud. Tamper-proof hardware protects your intellectual property
Modular concept scales to any application, with power range up to 6.8 MVA and beyond
One common iC7 platform serves both power conversion and AC drives in your applications, for shorter time to market and lower lifecycle costs

iC7-Hybrid – Engineered to order
Engineered-to-order (ETO) enclosed power conversion solutions give you a competitive edge on your competitors in both offshore and land-based power conversion applications. These ETO solutions can flexibly include Grid Converter, DC/DC Converter and Generator applications to match operational needs precisely. Whether it's for shaft generator, energy storage, or grid forming applications, or even more.
ETO solutions speed up your project delivery, while elevating performance and efficiency, and reducing commissioning effort. No matter the solution, our engineering expertise enables us to deliver solutions that precisely align with your operational needs.
You get project engineering solutions comprising pre-designed sections that reduce technical risk and cost for fully-electric and hybrid systems. Interested? Please contact your local sales office for further information.

Highly compact cooling unit
The iC7 series liquid-cooled system modules empower you to pack a lot of power into a small space, to optimize your systems – and give you new application opportunities. At the heart of this groundbreaking technology is the cooling unit. The cooling unit is service-friendly with easy access to the pump and pump shut-off valves.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Marine Safety Certificate | ABS - Marine Type Approval (23-2453826-PDA) | English | Multiple | 25 Mar, 2025 | 112.0 KB | |
Marine Safety Certificate | BV - Marine Type Approval (75215/A0 BV) | English | Multiple | 25 Mar, 2025 | 1.2 MB | |
Marine Safety Certificate | CCS - Marine Type Approval (SW24PTA0003) | Chinese (CN) | Multiple | 25 Mar, 2025 | 257.8 KB | |
Application guide | Connecting to iC7 Series Remotely via Mobile Network | English | Multiple | 21 Jun, 2024 | 3.9 MB | |
EU-UK Declaration | Danfoss EU-UK 00773630.A5 | English | Multiple | 27 Nov, 2024 | 446.9 KB | |
EU-UK Declaration | Danfoss EU-UK 00780410 A1 | English | Multiple | 27 Jan, 2025 | 384.8 KB | |
Marine Safety Certificate | DNV - Marine Type Approval (TAE00004S2) | English | Multiple | 25 Mar, 2025 | 87.7 KB | |
Operating guide | Functional Extension Options | English | Multiple | 21 Jan, 2025 | 5.3 MB | |
Installation guide | Functional Extension Options - Installation | English | Multiple | 04 May, 2023 | 19.2 MB | |
Brochure | iC7 Selection Guide - French | French | Multiple | 18 Apr, 2024 | 26.7 MB | |
Installation guide | iC7 Series Control Panel Mounting Kit | English | Multiple | 24 Jul, 2024 | 328.0 KB | |
Application guide | iC7 Series Cooling Module | English | Multiple | 05 Dec, 2024 | 4.8 MB | |
Application guide | iC7 Series DC/DC Converter | English | Multiple | 08 Nov, 2024 | 4.6 MB | |
Application guide | iC7 Series Generator | English | Multiple | 13 Nov, 2024 | 10.0 MB | |
Application guide | iC7 Series Grid Converter | English | Multiple | 08 Nov, 2024 | 6.9 MB | |
Installation guide | iC7 Series Liquid-cooled DC Filter OF7D1 | English | Multiple | 14 Nov, 2024 | 1.8 MB | |
Installation guide | iC7 Series Liquid-cooled dU/dt Filter OF7U1/OF7U2 | English | Multiple | 14 Nov, 2024 | 2.1 MB | |
Installation guide | iC7 Series Liquid-cooled L Filter OF7Z5 | English | Multiple | 14 Nov, 2024 | 1.4 MB | |
Installation guide | iC7 Series Liquid-cooled LC Filter OF7Z1 | English | Multiple | 14 Nov, 2024 | 1.9 MB | |
Design guide | iC7 Series Liquid-cooled System Modules | English | Multiple | 07 Nov, 2024 | 24.2 MB | |
Installation guide | iC7 Series Liquid-cooled System Modules | English | Multiple | 09 Apr, 2024 | 12.0 MB | |
Installation guide | iC7 Series Pre-charging Unit | English | Multiple | 02 Feb, 2025 | 821.7 KB | |
Safety guide | iC7 Series System Modules | German; English; Spanish, Castilian; French; Italian; Korean; Portuguese; Chinese (CN) | Multiple | 27 Aug, 2024 | 3.8 MB | |
Brochure | iC7-Hybrid | English | Multiple | 27 Nov, 2024 | 35.8 MB | |
Brochure | iC7-Hybrid - Chinese | Chinese (CN) | Multiple | 14 Mar, 2024 | 31.1 MB | |
Brochure | iC7-Hybrid - Dutch | Dutch, Flemish | Multiple | 14 Mar, 2024 | 31.0 MB | |
Brochure | iC7-Hybrid - Italian | Italian | Multiple | 24 Jul, 2024 | 31.0 MB | |
Brochure | iC7-Hybrid - US English Letter | English | United States | 27 Nov, 2024 | 48.5 MB | |
Operating guide | iC7-Hybrid Modbus | English | Multiple | 17 Mar, 2025 | 5.9 MB | |
Operating guide | iC7-Hybrid PROFINET RT | English | Multiple | 06 Feb, 2025 | 5.8 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide | English | Multiple | 24 Mar, 2025 | 10.0 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Chinese | Chinese (CN) | Multiple | 12 Mar, 2025 | 9.8 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Dutch | Dutch, Flemish | Multiple | 28 Mar, 2025 | 10.4 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Italian | Italian | Multiple | 14 Mar, 2025 | 9.6 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Korean | Korean | Multiple | 19 Mar, 2025 | 9.7 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Mexican | Spanish, Castilian | Mexico | 14 Mar, 2025 | 10.1 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - Russian | Russian | Multiple | 31 Mar, 2025 | 10.1 MB | |
Brochure | iC7-Marine and iC7-Hybrid Selection Guide - US English | English | United States | 19 Dec, 2024 | 9.2 MB | |
EMC Certificate | KR - KC EMC registration (KC - R-R-Ddk-IC7) | English; Korean | Multiple | 25 Mar, 2025 | 280.4 KB | |
Certificate | KR - Marine Type Approval (HMB28683-AC004) | English | Multiple | 25 Mar, 2025 | 313.9 KB | |
Marine Safety Certificate | LR - MarineType Approval (LR2446207TA) | English | Multiple | 25 Mar, 2025 | 1.0 MB | |
Marine Safety Certificate | RINA - Marine Type Approval (ELE109523XP) | English | Multiple | 25 Mar, 2025 | 639.3 KB | |
Operating guide | Voltage Measurement Option OC7V0 | English | Multiple | 03 Apr, 2024 | 3.0 MB |
Drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 181B6143_Eplan | 26 Jan, 2025 | 597.2 KB | .zip | |
Eplan drawing | 181B6145_Eplan | 26 Jan, 2025 | 485.0 KB | .zip | |
Eplan drawing | 181B6310_Eplan | 26 Jan, 2025 | 469.1 KB | .zip | |
Eplan drawing | iC7-60SA3A05-317AE00F3+AE01 | 26 Jan, 2025 | 526.5 KB | .zip | |
Eplan drawing | iC7-60SA3A05-317AE00F3+AE10 | 26 Jan, 2025 | 616.6 KB | .zip | |
Eplan drawing | iC7-60SA3A05-317AE00F3+AEXX | 26 Jan, 2025 | 423.9 KB | .zip | |
Eplan drawing | iC7-60SA3A05-580AE00F3+AE01 | 27 Jan, 2025 | 554.6 KB | .zip | |
Eplan drawing | iC7-60SA3A05-580AE00F3+AE10 | 26 Jan, 2025 | 592.7 KB | .zip | |
Eplan drawing | iC7-60SA3A05-580AE00F3+AEXX | 26 Jan, 2025 | 397.0 KB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AE01 | 27 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AE10 | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AEC1 | 27 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AEC2 | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AEU1 | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AEU2 | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | iC7-60SAIN05-385AE00F3+AEXX | 26 Jan, 2025 | 420.6 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AE01 | 26 Jan, 2025 | 657.5 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AE10 | 27 Jan, 2025 | 891.3 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AEC1 | 26 Jan, 2025 | 713.7 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AEC2 | 26 Jan, 2025 | 947.3 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AEU1 | 25 Jan, 2025 | 949.0 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AEU2 | 25 Jan, 2025 | 949.0 KB | .zip | |
Eplan drawing | iC7-60SAIN05-658AE00F3+AEXX | 26 Jan, 2025 | 393.7 KB | .zip | |
Eplan drawing | iC7-60SLDC07-1080+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDC07-1080+AEXX_Eplan | 08 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-1200+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDC07-1200+AEXX_Eplan | 08 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-300A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDC07-300A+AEXX_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-360A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDC07-360A+AEXX_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-420A+AED1_Eplan | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDC07-420A+AEXX_Eplan | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-480A+AED1_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDC07-480A+AEXX_Eplan | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-570A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDC07-570A+AEXX_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDC07-720A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDC07-840A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDC07-840A+AEXX_Eplan | 26 Jan, 2025 | 2.9 MB | .zip | |
Eplan drawing | iC7-60SLDC07-960A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDC07-960A+AEXX_Eplan | 08 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-1080+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-1080+AEXX_Eplan | 14 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-1200+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-1200+AEXX_Eplan | 14 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-300A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-300A+AEXX_Eplan | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-360A+AED1_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-360A+AEXX_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-420A+AED1_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-420A+AEXX_Eplan | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-480A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-480A+AEXX_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-570A+AED1_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-570A+AEXX_Eplan | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-720A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-720A+AEXX_Eplan | 14 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-840A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-840A+AEXX_Eplan | 14 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-960A+AED1_Eplan | 08 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLDCB5-960A+AEXX_Eplan | 14 Apr, 2025 | 2.8 MB | .zip | |
Eplan drawing | iC7-60SLGC07-236A+AEXX_Eplan | 26 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGC07-236A+AEZ1_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGC07-300A+AEXX_Eplan | 26 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGC07-300A+AEZ1_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGC07-334A+AEXX_Eplan | 26 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGC07-334A+AEZ1_Eplan | 27 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGC07-380A+AEXX_Eplan | 27 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGC07-380A+AEZ1_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGC07-425A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-425A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-475A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-475A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-530A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-530A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-595A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-595A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-670A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-670A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-760A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGC07-760A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-261A+AEXX_Eplan | 25 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-261A+AEZ1_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-325A+AEXX_Eplan | 25 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-325A+AEZ1_Eplan | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-380A+AEXX_Eplan | 27 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-380A+AEZ1_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-425A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-425A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-475A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-475A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-530A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-530A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-595A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-595A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-670A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-670A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-760A+AEXX_Eplan | 14 Apr, 2025 | 3.5 MB | .zip | |
Eplan drawing | iC7-60SLGCB5-760A+AEZ1_Eplan | 14 Apr, 2025 | 2.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-170A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-170A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-170A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-170A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-208A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-208A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-208A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-208A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-261A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-261A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-261A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-261A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-325A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-325A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-325A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-325A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-365A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-365A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-365A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-365A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-416A+AE10+DAHY | 07 Apr, 2025 | 1.2 MB | .zip | |
Eplan drawing | iC7-60SLIN07-416A+AEU1+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-416A+AEU2+DAHY | 07 Apr, 2025 | 1.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-416A+AEXX+DAHY | 07 Apr, 2025 | 1.5 MB | .zip | |
Eplan drawing | iC7-60SLIN07-465A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-465A+AES1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-465A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-465A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-465A+AEZ1+DAHY | 07 Apr, 2025 | 2.6 MB | .zip | |
Eplan drawing | iC7-60SLIN07-525A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-525A+AES1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-525A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-525A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-525A+AEZ1+DAHY | 07 Apr, 2025 | 2.6 MB | .zip | |
Eplan drawing | iC7-60SLIN07-590A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-590A+AES1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-590A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-590A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-590A+AEZ1+DAHY | 07 Apr, 2025 | 2.6 MB | .zip | |
Eplan drawing | iC7-60SLIN07-650A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-650A+AES1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-650A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-650A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-650A+AEZ1+DAHY | 07 Apr, 2025 | 2.6 MB | .zip | |
Eplan drawing | iC7-60SLIN07-730A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-730A+AES1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-730A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-730A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Eplan drawing | iC7-60SLIN07-730A+AEZ1+DAHY | 07 Apr, 2025 | 2.6 MB | .zip | |
Eplan drawing | iC7-60SLIN07-820A+AE10+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-820A+AEU1+DAHY | 07 Apr, 2025 | 1.9 MB | .zip | |
Eplan drawing | iC7-60SLIN07-820A+AEXX+DAHY | 07 Apr, 2025 | 2.3 MB | .zip | |
Dimensional drawing | MCAD-iC7-60-AR10L-IP00-AEZ1 | 30 Jan, 2025 | 44.1 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-AR10L-IP00-AEZ1 | 26 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD-IC7-60-AR10L-IP00-AEZ1 | 26 Jan, 2025 | 46.5 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-DR10L-IP00-AED1 | 25 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD-iC7-60-DR10L-IP00-AED1 | 26 Jan, 2025 | 44.9 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-DR10L-IP00-AED1 | 26 Jan, 2025 | 46.1 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-DR12L-IP00-AED1 | 30 Jan, 2025 | 60.6 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-DR12L-IP00-AED1 | 26 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD-iC7-60-DR12L-IP00-AED1 | 26 Jan, 2025 | 50.3 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-IR12L-IP00-AES1 | 26 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD-iC7-60-IR12L-IP00-AES1 | 26 Jan, 2025 | 51.0 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-IR12L-IP00-AES1 | 25 Jan, 2025 | 36.3 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-Modular_control_mech-A | 27 Jan, 2025 | 2.6 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-Modular_control_mech-A | 26 Jan, 2025 | 4.6 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-Modular_control_mech-A | 03 Mar, 2025 | 915.2 KB | ||
Dimensional drawing | MCAD-iC7-60-Modular_control_No_STO-A | 27 Jan, 2025 | 1.2 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-Modular_control_No_STO-A | 30 Jan, 2025 | 2.3 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-Modular_control_No_STO-A | 25 Jan, 2025 | 442.9 KB | ||
Dimensional drawing | MCAD-iC7-60-Option_connector-A | 26 Jan, 2025 | 261.9 KB | ||
Dimensional drawing | MCAD-iC7-60-Option_connector-A | 27 Jan, 2025 | 1.5 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-Option_connector-A | 26 Jan, 2025 | 988.8 KB | .dxf | |
Dimensional drawing | MCAD-iC7-60-star16-A | 30 Jan, 2025 | 3.8 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-star16-A | 27 Jan, 2025 | 910.5 KB | .stp | |
Dimensional drawing | MCAD-iC7-60-star16-A | 27 Jan, 2025 | 846.7 KB | ||
Dimensional drawing | MCAD-iC7-60-star8-A | 27 Jan, 2025 | 16.9 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-star8-A | 27 Jan, 2025 | 515.8 KB | ||
Dimensional drawing | MCAD-iC7-60-star8-A | 26 Jan, 2025 | 2.3 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xM10L-IP00-AEXX | 30 Jan, 2025 | 46.3 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xM10L-IP00-AEXX | 25 Jan, 2025 | 26.1 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-xM10L-IP00-AEXX | 26 Jan, 2025 | 1.8 MB | ||
Dimensional drawing | MCAD-iC7-60-xM12L-IP00-AEXX | 26 Jan, 2025 | 26.4 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-xM12L-IP00-AEXX | 26 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD-iC7-60-xM12L-IP00-AEXX | 26 Jan, 2025 | 64.4 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xR12L-IP00-AEZ1 | 25 Jan, 2025 | 2.4 MB | ||
Dimensional drawing | MCAD-iC7-60-xR12L-IP00-AEZ1 | 26 Jan, 2025 | 35.7 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xR12L-IP00-AEZ1 | 26 Jan, 2025 | 52.8 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-xx10L-IP00-AKFX | 30 Jan, 2025 | 1.6 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xx10L-IP00-AKFX | 26 Jan, 2025 | 138.9 KB | ||
Dimensional drawing | MCAD-iC7-60-xx10L-IP00-AKFX | 27 Jan, 2025 | 1.0 MB | .stp | |
Dimensional drawing | MCAD-iC7-60-xx12L-IP00-AKFX | 30 Jan, 2025 | 2.0 MB | .dxf | |
Dimensional drawing | MCAD-iC7-60-xx12L-IP00-AKFX | 25 Jan, 2025 | 162.3 KB | ||
Dimensional drawing | MCAD-iC7-60-xx12L-IP00-AKFX | 26 Jan, 2025 | 2.0 MB | .stp | |
Dimensional drawing | MCAD-iC7-OC70V0-Voltage_Measurement-A | 27 Jan, 2025 | 961.0 KB | .stp | |
Dimensional drawing | MCAD-iC7-OC70V0-Voltage_Measurement-A | 26 Jan, 2025 | 253.4 KB | ||
Dimensional drawing | MCAD-iC7-OC70V0-Voltage_Measurement-A | 25 Jan, 2025 | 924.3 KB | .dxf | |
Dimensional drawing | MCAD-iC7-OC7C1-A | 25 Jan, 2025 | 319.4 KB | ||
Dimensional drawing | MCAD-iC7-OC7C1-A | 25 Jan, 2025 | 1.4 MB | .dxf | |
Dimensional drawing | MCAD-iC7-OC7C1-A | 27 Jan, 2025 | 1.7 MB | .stp | |
Dimensional drawing | MCAD-iC7-OC7F2-A | 27 Jan, 2025 | 1.1 MB | .stp | |
Dimensional drawing | MCAD-iC7-OC7F2-A | 30 Jan, 2025 | 1.7 MB | .dxf | |
Dimensional drawing | MCAD-iC7-OC7F2-A | 27 Jan, 2025 | 344.7 KB | ||
Dimensional drawing | MCAD-iC7-OC7T0-A | 27 Jan, 2025 | 1.6 MB | .stp | |
Dimensional drawing | MCAD-iC7-OC7T0-A | 26 Jan, 2025 | 465.1 KB | ||
Dimensional drawing | MCAD-iC7-OC7T0-A | 26 Jan, 2025 | 2.3 MB | .dxf | |
Dimensional drawing | MCAD-iC7-POW-IC7-PRE-CHARGING-UNIT-IEC-A | 27 Jan, 2025 | 3.0 MB | .stp | |
Dimensional drawing | MCAD-iC7-POW-IC7-PRE-CHARGING-UNIT-IEC-A | 26 Jan, 2025 | 7.7 MB | .dxf | |
Dimensional drawing | MCAD-iC7-POW-IC7-PRE-CHARGING-UNIT-IEC-A | 26 Jan, 2025 | 474.5 KB | ||
Dimensional drawing | MCAD-iC7-POW-PRE-CHARGING-UNIT-UL-A | 27 Jan, 2025 | 2.8 MB | .stp | |
Dimensional drawing | MCAD-iC7-POW-PRE-CHARGING-UNIT-UL-A | 26 Jan, 2025 | 462.5 KB | ||
Dimensional drawing | MCAD-iC7-POW-PRE-CHARGING-UNIT-UL-A | 26 Jan, 2025 | 7.5 MB | .dxf | |
Dimensional drawing | MCAD-OF7D1-M-LC-07-1200A-A1-E00-F4 | 26 Jan, 2025 | 12.5 MB | .stp | |
Dimensional drawing | MCAD-OF7D1-M-LC-07-1200A-A1-E00-F4 | 26 Jan, 2025 | 6.2 MB | .dxf | |
Dimensional drawing | MCAD-OF7D1-M-LC-07-1200A-A1-E00-F4 | 26 Jan, 2025 | 370.4 KB | ||
Dimensional drawing | MCAD-OF7D1-M-LC-07-570A-A1-E00-F4 | 30 Jan, 2025 | 6.1 MB | .dxf | |
Dimensional drawing | MCAD-OF7D1-M-LC-07-570A-A1-E00-F4 | 26 Jan, 2025 | 13.3 MB | .stp | |
Dimensional drawing | MCAD-OF7D1-M-LC-07-570A-A1-E00-F4 | 26 Jan, 2025 | 371.3 KB | ||
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-400A-A1-E00-Fx | 30 Jan, 2025 | 5.9 MB | .dxf | |
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-400A-A1-E00-Fx | 26 Jan, 2025 | 360.8 KB | ||
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-400A-A1-E00-Fx | 26 Jan, 2025 | 14.6 MB | .stp | |
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-800A-A1-E00-Fx | 30 Jan, 2025 | 6.5 MB | .dxf | |
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-800A-A1-E00-Fx | 25 Jan, 2025 | 13.1 MB | .stp | |
Dimensional drawing | MCAD-OF7S1SM-M-LC-07-800A-A1-E00-Fx | 27 Jan, 2025 | 401.0 KB | ||
Dimensional drawing | MCAD-OF7U1-M-LC-07-416A-A1-E00-F4 | 27 Jan, 2025 | 18.4 MB | .stp | |
Dimensional drawing | MCAD-OF7U1-M-LC-07-416A-A1-E00-F4 | 30 Jan, 2025 | 7.2 MB | .dxf | |
Dimensional drawing | MCAD-OF7U1-M-LC-07-416A-A1-E00-F4 | 26 Jan, 2025 | 413.1 KB | ||
Dimensional drawing | MCAD-OF7U1-M-LC-07-820A-A1-E00-F4 | 30 Jan, 2025 | 8.0 MB | .dxf | |
Dimensional drawing | MCAD-OF7U1-M-LC-07-820A-A1-E00-F4 | 26 Jan, 2025 | 18.7 MB | .stp | |
Dimensional drawing | MCAD-OF7U1-M-LC-07-820A-A1-E00-F4 | 26 Jan, 2025 | 465.8 KB | ||
Dimensional drawing | MCAD-OF7U2-M-LC-07-416A-A1-E00-F4 | 25 Jan, 2025 | 437.1 KB | ||
Dimensional drawing | MCAD-OF7U2-M-LC-07-416A-A1-E00-F4 | 26 Jan, 2025 | 8.0 MB | .dxf | |
Dimensional drawing | MCAD-OF7U2-M-LC-07-416A-A1-E00-F4 | 27 Jan, 2025 | 25.8 MB | .stp | |
Dimensional drawing | MCAD-OF7Z1-M-LC-07-380A-A1-E00-Fx | 27 Jan, 2025 | 14.3 MB | .stp | |
Dimensional drawing | MCAD-OF7Z1-M-LC-07-380A-A1-E00-Fx | 25 Jan, 2025 | 5.9 MB | .dxf | |
Dimensional drawing | MCAD-OF7Z1-M-LC-07-380A-A1-E00-Fx | 27 Jan, 2025 | 354.4 KB | ||
Dimensional drawing | MCAD-OF7Z1-M-LC-07-760A-A1-E00-Fx | 26 Jan, 2025 | 13.1 MB | .stp | |
Dimensional drawing | MCAD-OF7Z1-M-LC-07-760A-A1-E00-Fx | 27 Jan, 2025 | 403.1 KB | ||
Dimensional drawing | MCAD-OF7Z1-M-LC-07-760A-A1-E00-Fx | 26 Jan, 2025 | 6.6 MB | .dxf | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1000A-A1-E00-F4 | 30 Jan, 2025 | 7.7 MB | .dxf | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1000A-A1-E00-F4 | 26 Jan, 2025 | 399.1 KB | ||
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1000A-A1-E00-F4 | 26 Jan, 2025 | 11.6 MB | .stp | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1640A-A1-E00-F4 | 26 Jan, 2025 | 424.9 KB | ||
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1640A-A1-E00-F4 | 26 Jan, 2025 | 12.1 MB | .stp | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-1640A-A1-E00-F4 | 26 Jan, 2025 | 11.3 MB | .dxf | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-400A-A1-E00-F4 | 30 Jan, 2025 | 9.3 MB | .dxf | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-400A-A1-E00-F4 | 26 Jan, 2025 | 11.4 MB | .stp | |
Dimensional drawing | MCAD-OF7Z5-M-LC-07-400A-A1-E00-F4 | 27 Jan, 2025 | 430.2 KB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
System software | Library | iC7 Series Library for Siemens TIA Portal | 01 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 11 Jul, 2024 | Released | 12.5 MB | .zip |
System software | Drive software | iC7-Hybrid Drive Software | FW 5.6.6, Grid Converter 5.0.1, DC/DC Converter 5.0.1 | English | 15 Apr, 2024 | Archived | 41.4 MB | .zip |
System software | Drive software | iC7-Hybrid Drive Software | FW 5.17.0, Grid Converter 5.1.0, DC/DC Converter 5.1.0, Generator Application 5.1.1 | English | 01 Nov, 2024 | Released | 51.1 MB | .zip |
System software | Fieldbus configuration file | iC7-Hybrid PROFINET GSDML | 2024.11.01 | English | 01 Nov, 2024 | Released | 127.0 KB | .zip |
System software | Fieldbus configuration file | iC7-Hybrid PROFINET GSDML | 2024.03.19 | English | 22 Apr, 2024 | Archived | 99.3 KB | .zip |
Tools and apps
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iC7-MarineEnter a new dimension of opportunities with this ultra-compact drive. As well as high power density, iC7-Marine gives you a powerful combination of intelligence and shaft performance, ready for the most challenging of applications.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions using drives for power conversion both on board vessels, and in shore power supply for quieter and cleaner harbors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Intelligent power conversion for smart gridsBalancing supply and consumption is a complex task in a distributed smart grid, and this is where Danfoss supports you with certified power conversion solutions, saving you time, cost and effort in testing and certification.