The intelligent choice for harmonic mitigation
Enjoy harmonic mitigation, power factor correction, and imbalance compensation, all in one product. You can adjust the settings to your needs and put focus on the area that is important in your application.
Selective harmonic mitigation and automatic resonance detection ensure reliable operation tailored to your application requirements.
> 98.2% filter efficiency using advanced SiC technology
The Danfoss Advanced Active Filter AAF 007 is designed to reduce harmonic distortion of central or decentrally installed Danfoss drives. The newest-generation SiC switches give unmatched high efficiency with 60% lower power losses compared to similar filters and effective elimination of high-order harmonics. The filter is compatible with all drives in the Danfoss product portfolio, and is delivered pre-configured and tuned from factory, ready to use with the accompanying current transducers.
Line voltage and filter current*
- 3 x 380-480 V AC, 35 A/ 55 A/100 A/ 150 A modules. Maximum 600 A with 4 x 150 A modules mounted in parallel.
*Additional voltage ranges and filter currents are available on request.
Features and benefits
Compact modular design reduces space requirement
Easy serviceability reduces service time and cost
Automatic detection of resonance to adjust switching frequency improves uptime
Low complexity, with one product managing multiple power quality challenges: harmonic mitigation, power factor correction, and imbalance compensation
Highly efficient and robust, for long life with low total cost of ownership
Fast commissioning with plug and play capability and easy parameterization via Danfoss AAF 007 Setup Tool PC software and/or RS485
Easy to retrofit to existing installations, when harmonic distortion increases with addition of non-linear loads
Available as fully integrated or modular solution for self-integration
Large local touch panel, with cabinet-integrated solution available for easy access

Optimizing harmonic mitigation
Mitigating harmonic influence while ensuring your system operates as efficiently as possible can be a struggle. We’ll help keep your energy gains in the green by delivering a harmonics solution designed for your business — and system.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Operating guide | Advanced Active Filter AAF 007 | English | Multiple | 23 Aug, 2023 | 3.2 MB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 | English | Multiple | 02 May, 2024 | 913.6 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - Dutch | Dutch, Flemish | Multiple | 04 Sep, 2023 | 292.3 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - French | French | Multiple | 04 Sep, 2023 | 297.9 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - German | German | Multiple | 02 Aug, 2023 | 304.3 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - Italian | Italian | Multiple | 12 Jul, 2024 | 1.0 MB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - Korean | Korean | Multiple | 22 Sep, 2023 | 339.6 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - Taiwan | Chinese (CN) | Taiwan | 22 Sep, 2023 | 291.5 KB | |
Fact sheet | Danfoss Advanced Active Filter AAF 007 - US English | English | United States | 13 May, 2024 | 916.4 KB | |
Brochure | Harmonics in HVAC | English | Multiple | 12 Jun, 2023 | 19.7 MB | |
Brochure | Harmonics in HVAC - French | French | Multiple | 17 Jan, 2023 | 21.4 MB | |
Brochure | Harmonics in HVAC - Italian | Italian | Multiple | 05 Mar, 2024 | 26.4 MB | |
Brochure | Harmonics in HVAC | Chinese | Chinese (CN) | Multiple | 03 Oct, 2023 | 26.6 MB | |
Brochure | Harmonics in HVAC | Dutch | Dutch, Flemish | Multiple | 21 Nov, 2023 | 19.4 MB | |
Brochure | Harmonics in HVAC | German | German | Multiple | 09 Nov, 2023 | 26.5 MB | |
Brochure | Harmonics in HVAC | Korean | Korean | Multiple | 03 Oct, 2023 | 26.5 MB | |
Brochure | Harmonics in HVAC | US English | English | United States | 15 Jun, 2023 | 19.3 MB | |
Brochure | Harmonics in water - German | German | Multiple | 27 Oct, 2023 | 24.6 MB | |
Brochure | Harmonics in water & wastewater | English | Multiple | 09 Jun, 2023 | 17.1 MB | |
Brochure | Harmonics in water & wastewater | Chinese | Chinese (CN) | Multiple | 17 Jan, 2023 | 17.9 MB | |
Brochure | Harmonics in water & wastewater | French | French | Multiple | 11 Jan, 2024 | 24.5 MB | |
Brochure | Harmonics in water & wastewater | Italian | Italian | Multiple | 17 Jan, 2023 | 17.7 MB | |
Brochure | Harmonics in water & wastewater | US English | English | United States | 15 Jun, 2023 | 16.9 MB | |
Brochure | Harmonics in water & wastewater installations | Dutch | Dutch, Flemish | Multiple | 22 Sep, 2023 | 24.5 MB | |
Brochure | Product Overview | English | Multiple | 09 May, 2025 | 12.6 MB | |
Brochure | Product Overview - Chinese | Chinese (CN) | Multiple | 16 Mar, 2023 | 11.6 MB | |
Brochure | Product Overview - Czech | Czech | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - French | French | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - German | German | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Italian | Italian | Multiple | 09 May, 2025 | 12.8 MB | |
Brochure | Product Overview - Korean | Korean | Multiple | 16 Mar, 2023 | 13.2 MB | |
Brochure | Product Overview - Polish | Polish | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Portuguese | Portuguese | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Russian | Russian | Multiple | 09 May, 2025 | 12.7 MB | |
Brochure | Product Overview - Serbian | Serbian (RS) | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Spanish | Spanish, Castilian | Multiple | 16 Mar, 2023 | 11.8 MB |
Drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Dimensional drawing | 136b3273_AAF007_Airduct_(2+6)_AAF01 | 25 Jan, 2025 | 699.0 KB | ||
Eplan drawing | 136B3273_Eplan | 27 Jan, 2025 | 560.1 KB | .zip | |
Dimensional drawing | 136c0109_AAF01 | 14 Mar, 2025 | 288.8 KB | ||
Dimensional drawing | 136c0111_CT1 | 25 Jan, 2025 | 167.9 KB | ||
Dimensional drawing | 136c0112_CT2 | 26 Jan, 2025 | 169.1 KB | ||
Dimensional drawing | 136c0113_CT3 | 26 Jan, 2025 | 172.1 KB | ||
Eplan drawing | 137G3585_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3607_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3608_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3609_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3610_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3613_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3615_Eplan | 27 Jan, 2025 | 628.8 KB | .zip | |
Eplan drawing | 137G3616_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137G3617_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137G3619_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137G3620_Eplan | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 137G3621_Eplan | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 137G3622_Eplan | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 137H7373_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137H7489_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137H7490_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137H7491_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137H7492_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137H7493_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 137N1454_Eplan | 27 Jan, 2025 | 492.0 KB | .zip | |
Eplan drawing | 137N1455_Eplan | 27 Jan, 2025 | 867.4 KB | .zip | |
Eplan drawing | 137N1456_Eplan | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 137N1457_Eplan | 27 Jan, 2025 | 1.6 MB | .zip | |
Dimensional drawing | MCAD-AAF-007-150A-IP20 | 25 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD-AAF-007-150A-IP20 | 26 Jan, 2025 | 21.7 MB | .stp | |
Dimensional drawing | MCAD-AAF-007-150A-IP20 | 30 Jan, 2025 | 9.5 MB | .dxf | |
Dimensional drawing | MCAD-AAF-007-55A-IP20 | 26 Jan, 2025 | 1.7 MB | .stp | |
Dimensional drawing | MCAD-AAF-007-55A-IP20 | 26 Jan, 2025 | 8.4 MB | .dxf | |
Dimensional drawing | MCAD-AAF-007-55A-IP20 | 26 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-100AE54 | 08 Jul, 2025 | 2.5 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-110AE54 | 08 Jul, 2025 | 3.1 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-150AE54 | 08 Jul, 2025 | 2.5 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-165AE54 | 08 Jul, 2025 | 3.2 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-200AE54 | 08 Jul, 2025 | 3.8 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-220AE54 | 08 Jul, 2025 | 3.8 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-250AE54 | 08 Jul, 2025 | 3.1 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-275AE54 | 08 Jul, 2025 | 3.9 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-300AE54 | 08 Jul, 2025 | 3.1 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-350AE54 | 08 Jul, 2025 | 3.5 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-400AE54 | 08 Jul, 2025 | 3.5 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-450AE54 | 08 Jul, 2025 | 3.4 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-500AE54 | 08 Jul, 2025 | 3.9 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-550AE54 | 08 Jul, 2025 | 3.9 MB | ||
Dimensional drawing | MCAD-AAF-0073B04-600AE54 | 08 Jul, 2025 | 3.9 MB |
Related applications
A range of applications for the water and wastewater, marine, oil and gas and mining industries.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for commercial compressorsVariable speed control with AC drives enables you to reduce energy consumption by running compressor applications at a lower speed.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in residential buildingsVariable speed control of a chiller allows you to provide constant pressure regulation while matching the capacity to the actual need based on measurements in the system. Speed control is beneficial when a compressor runs for long periods at partial load. Reduce operational costs by running applications at a lower speed which reduces energy consumption. And reduce installation costs by optimizing the system and the compressor itself.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss compressor control ensures optimal comfort for hospital patients and staffIn the University Medical Centre (UMC) Ljubljana air conditioning system, Danfoss drives with integrated filters ensure low harmonic distortion, with maximum THDi of 5%.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Safe skydiving with Fly ExperienceVLT® HVAC Drives provide precise speed control of the thrust axial fans in Italy’s first vertical wind tunnel which offers a safe and fun sky-diving experience.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }‘Green’ desalination in CafoeidianHigh efficiency and the necessary pressure required for the process to yield the best results are achieved by using VLT® AQUA Drives on all pumps in the plant.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }M/V SIA maintains its position in high seasVLT® high power AC drives strengthen this new cable-laying vessel’s tunnel thrusters, and active harmonic filters provide high-voltage quality for its 3.2 MW generator.