Flexible modularity for decentral servo applications
The VLT® Decentral Servo Drive DSD 520 extends the VLT® FlexMotion™ decentral servo drive concept. Supporting a wide range of feedback encoders and sensorless control, its architecture is completely open and allows you to choose your preferred PM or ACM motor.
Use the Integrated Motion Controller (IMC) to run the motion sequence independently and free up capacity in the central PLC.
Fast and fail-safe installation
The Plug and Twist hybrid cabling concept, including supply and control voltage as well as functional safety and fieldbus wires, makes the installation fast, easy, fail-safe end cost-efficient. Since multiple decentral drive units can be powered by the combination of just one VLT® Power Supply Module PSM 510 and VLT® Decentral Access Module DAM 510 through simple daisy chain wiring, no distribution boxes are required, and you can reduce cabling to a minimum.
Choose your preferred protocol
Open connectivity to common real-time Ethernet systems, such as EtherCAT, POWERLINK and PROFINET, IEC 61131-3 based programming and PLCopen certified Motion libraries makes the system even more flexible and easy to integrate into various engineering environments.
High performance in harsh environments
A completely smooth and easy-to-clean surface together with high-protection IP67 enclosures and vibration resistance class 3M7 ensures the perfect fit for all kind of rotating applications in demanding environments.
Rated voltage, power and current
Rated voltage
565 – 680 V DC ±10%
Rated power
3 kW
Rated current
4.5 A
Features and benefits
The extensive VLT® FlexMotion portfolio with a mix of central and decentral components fits perfectly into modular machine concepts
Supports various encoder feedback systems and expands the freedom of of PM servo and ACM motor selection
Fast and fail-safe wiring concept helps to save installation time and component costs
Open connectivity to common real time Ethernet protocols allows flexibility, fast process communication and easy system integration
VLT® FlexSafety™ support of advanced functional safety: PROFIsafe and FSoE (Safety over EtherCAT)
PLCopen certified Motion libraries and IEC 61131-3 programming provide a standardized and easy system approach across controller platforms
Comprehensive real-time system data from each component strongly supports predictive and preventive machine maintenance
Vibration resistance according to 3M7 and IP67 protection ratings ensures reliable operation in demanding environments
Servo drive mounted directly on or nearby the motor reduces cabinet space requirement and costs for cooling equipment
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | VLT FlexMotion | English | Multiple | 18 Jun, 2024 | 2.4 MB | |
Fact sheet | VLT FlexMotion - Italian | Italian | Multiple | 22 Jul, 2024 | 1.3 MB | |
Operating guide | VLT Servo Drive System ISD 520/DSD 520 | English | Multiple | 21 Mar, 2025 | 21.7 MB | |
Brochure | VLT® FlexMotion™ | English | Multiple | 02 Sep, 2024 | 11.4 MB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Dimensional drawing | DSD520 05A0 Dual M23 connector | 25 Jan, 2025 | 64.8 MB | .stp |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
System software | AC drive firmware | DSD520 Firmware EtherCAT | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 2.8 MB | .zip |
System software | AC drive firmware | DSD520 Firmware EtherCAT with FSoE | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 2.9 MB | .zip |
System software | AC drive firmware | DSD520 Firmware POWERLINK | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 2.3 MB | .zip |
System software | AC drive firmware | DSD520 Firmware PROFINET | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 2.8 MB | .zip |
System software | AC drive firmware | DSD520 Firmware PROFINET with PROFISafe | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 2.9 MB | .zip |
System software | Library | FlexMotion EtherCAT PLC Library for Beckhoff TwinCAT3 | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 535.3 KB | .zip |
System software | Library | FlexMotion POWERLINK PLC Library for B&R Automation Studio | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 299.8 KB | .zip |
System software | Library | FlexMotion PROFINET PLC Library for Siemens TIA Portal | 4.2.0 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | 02 Dec, 2024 | Released | 3.5 MB | .zip |
Software tools | SISTEMA Library for Danfoss Drives | 1.07 | English | 17 Jan, 2025 | Released | 385.9 KB | .zip |
Related applications
Packaging, food and beverage and pharmaceutical machinery applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for positioning and synchronization in food and beverageReduce cost, complexity, and programming time in servo applications by using an AC drive for high-precision positioning and synchronization.