Ready to run in demanding MV environments
When uptime is everything, this drive gives you reliability you can count on in heavy-duty engineering applications. The VACON® 3000 Enclosed Drive is a modular and configurable cabinet-built drive delivering superior performance, complexity reduction and easy maintenance. When robustness, space and weight are crucial to competitiveness this drive has you covered on all counts.
For ordinary installation conditions, choose these pre-engineered drives to save time and reduce complexity. You can be sure of robust reliable performance despite high ambient temperatures and tough environments, with IP54/NEMA 3S protection and an innovative integrated cooling system.
Availability
The VACON® 3000 portfolio is continually expanding. For detailed technical data and product availability, please contact your local Danfoss medium-voltage specialist.
Supply voltages and power range
Continuous rating (variable torque)
- 3300 V….2430-7030 kVA
- 4160 V….2450-7060 kVA
Low overload 110% (constant torque)
- 3300 V….2210-6390 kVA
- 4160 V….2230-6420 kVA
High overload 150% (constant torque)
- 3300 V….1620-4680 kVA
- 4160 V….1630-4060 kVA
Features and benefits
Maximize operating uptime with robust design featuring IP54 ingress protection, liquid cooling and full power operation up to 45°C ambient temperature
Speed up engineering and installation with straightforward selection of drive and options, proven quality, very small footprint and simple commissioning process
Easy serviceability with front access and easy exchange phase module
Get equipped for the future with state-of-the-art 3L-NPC topology, AFE (low harmonic) or 12-pulse DFE configuration, modularity based on single-phase modules, Brake Chopper Unit (BCU) option, and other pre-engineered options
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Boost your toughest applications with a unique modular approach | English | Multiple | 27 Apr, 2023 | 3.9 MB | |
Brochure | Create definite-purpose MV solutions | English | Multiple | 19 Nov, 2021 | 11.0 MB | |
Brochure | Danfoss Drives Fieldbus Solutions Fast installation – easy integration | English | Multiple | 12 Nov, 2021 | 7.7 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Engineering - Chemical & Pharma | German | German | Multiple | 14 Jul, 2023 | 37.8 MB | |
Fact sheet | Fact sheet | VACON® 3000 Enclosed Drive | Chinese (CN) | Multiple | 31 Jul, 2023 | 3.8 MB | |
Fact sheet | Fact sheet | VACON® 3000 Enclosed Drive | English | Multiple | 31 Mar, 2023 | 3.7 MB | |
Case story | IHC Scheldt River | Chinese | Chinese (CN) | Multiple | 22 Mar, 2023 | 4.1 MB | |
Case story | IHC Scheldt River | Dutch | Dutch, Flemish | Multiple | 22 Mar, 2023 | 4.0 MB | |
Case story | IHC Scheldt River | English | English | Multiple | 22 Mar, 2023 | 4.0 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Chinese (CN) | Multiple | 16 Mar, 2023 | 11.6 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | German | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | French | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Russian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Czech | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Italian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Polish | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Serbian (RS) | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Spanish, Castilian | Multiple | 16 Mar, 2023 | 11.8 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Korean | Multiple | 16 Mar, 2023 | 13.2 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Portuguese | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Case story | Royal IHC Magdalen | English | English | Multiple | 22 Mar, 2023 | 3.4 MB | |
Case story | Royal IHC Magdalen | Turkish | Turkish | Multiple | 20 Apr, 2023 | 3.5 MB | |
Brochure | This is major league The new era of modular mediumvoltage drives begins now | English | Multiple | 19 Nov, 2021 | 12.6 MB | |
Brochure | Transform your toughest applications with a unique modular approach | Korean | South Korea | 19 Nov, 2021 | 42.4 MB | |
Brochure | Transform your toughest applications with a unique modular approach | English | United States | 19 Nov, 2021 | 43.2 MB | |
Brochure | Transform your toughest applications with a unique modular approach | Chinese (CN) | China | 19 Nov, 2021 | 44.4 MB | |
Brochure | Transform your toughest applications with a unique modular approach | English | Multiple | 19 Nov, 2021 | 44.2 MB | |
Application guide | VACON_3000_Concept_Paper | English | Multiple | 15 Oct, 2021 | 3.8 MB | |
Application guide | VACON-3000-DPD01822B | English | Multiple | 09 Oct, 2023 | 8.1 MB | |
Operating guide | VACON® 3000 Drive Kit | English | Multiple | 25 Oct, 2023 | 15.6 MB | |
White paper | VACON® 3000 Drive Kit | Transform your toughest applications – an introduction to modularity | English | Multiple | 08 May, 2023 | 7.8 MB | |
Operating guide | VACON® 3000 Enclosed Drive | English | Multiple | 25 Oct, 2023 | 15.8 MB | |
Brochure | VACON® 3000 Enclosed Drive Selection Guide - English | English | Multiple | 11 May, 2023 | 25.2 MB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
Software tools | VACON® Live | English | 27 Sep, 2022 | 1.1.21.0 | Released | 61.7 MB | .zip |
System software | VACON® OPT-E3/E5 PROFIBUS DP Firmware | English | 07 Jun, 2024 | 011 | Released | 3.7 MB | .zip |
System software | VACON® OPT-E6 CANopen Firmware | English | 12 Apr, 2022 | 014 | Released | 2.5 MB | .zip |
System software | VACON® OPT-E7 DeviceNet Firmware | English | 06 Nov, 2020 | 007 | Released | 2.2 MB | .zip |
System software | VACON® OPT-E9 DualPort Ethernet Firmware | English | 21 Aug, 2020 | 011 | Released | 6.9 MB | .zip |
System software | VACON® OPT-EC EtherCAT Firmware | English | 12 Aug, 2022 | 005 | Released | 2.9 MB | .zip |
Related applications
Use VACON® 3000 medium-voltage drives in the heavy industrial sector, which requires performance up to the high megawatt range: ship building, offshore, mining, oil and gas, energy, raw materials, chemical and petrochemical, and cement industries.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for conveyors in miningFlexibility to control the speed of long conveyors can help optimize the complete system, reduce bottlenecks and extend motor lifetime.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial compressorsAchieve significantly lower energy consumption and lower operating costs, using Danfoss AC drives to continually adjust the compressor capacity to the actual heat load and process needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial crane and hoist movementTo optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial fansWith Danfoss AC drives solutions for industrial ventilation you enjoy the benefits of high precision, user-friendly interfaces, distributed intelligence and low operating costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial pumpsBy controlling industrial pumps with a Danfoss AC drive you can help optimize processes and significantly reduce energy and maintenance costs.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MAGDALEN replenishes U.S. beaches with the power of VACON® 3000 medium-voltage drivesUNITED STATES: Somewhere off the coast of New Jersey, the Weeks Marine dredge Magdalen removes thousands of tons of sand off the seafloor and loads it into her hopper. The vessel then navigates to a spot where the shoreline was eroded and discharges the sand there, using slurry pumps powered by medium-voltage drives to reclaim a beach that storms had washed away.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Royal IHC Scheldt River pioneers new environmental standards in dredging with flexible MV drivesA Danfoss medium-voltage drive solution boosts an inboard dredge pump and increases energy efficiency with a small footprint, minimum weight and low volume - while being robust enough to withstand the harsh marine environment.