Configurable, versatile, reliable MV solution for industrial applications
Danfoss’ unsurpassed experience in advanced AC drive technologies makes the VACON® 1000 air-cooled MV drive the preferred choice for industrial medium-voltage general purpose applications, especially for variable torque loads such as pumps and fans in the low and mid-power range. The standalone version, available at 215 A and below, is one of the most compact and versatile multi-level MV drives in its class.
Supply voltage and power range
- 2400-3000 VAC: 150-3530 kVA
- 3300-4160 VAC: 210-4900 kVA
- 6000-6900 VAC: 375-8130 kVA
- 10000-11000 VAC: 625-12960 kVA
Availability
For detailed technical data and product availability, please contact your local Danfoss medium-voltage specialist.
Features and benefits
Reliable
- High MTBF with up to 200,000 hours of non-stop operation
- 100% full-load burn-in tested before shipping for fast commissioning and start-up
- Detailed fault monitoring for reduced downtime
- Redundant cooling fan enables non-stop operation in case of fan failure
Safe and user-friendly
- Simple, easy selections for a wide variety of flexible configurations
- Front access only allows for easy installation, service and maintenance
- Complies with international MV drive safety requirements according to applicable IEC and UL standards
Space saving
- Smallest footprint in the market available at 215 A and below (≤6.9 kV)
- Stand-alone design for fast, simple installation
- Simple cable installation with top and bottom cabling entry
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Danfoss - Los Gatos Mine Mexico - Case story - Turkish | Turkish | Multiple | 22 Sep, 2023 | 5.1 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Engineering - Chemical & Pharma | German | German | Multiple | 14 Jul, 2023 | 37.8 MB | |
Case story | Los Gatos Mine Mexico | English | United States | 25 Mar, 2022 | 8.0 MB | |
Case story | Los Gatos Mine Mexico | Chinese | Chinese (CN) | Multiple | 11 May, 2022 | 5.1 MB | |
Case story | Los Gatos Mine Mexico | English | English | Multiple | 09 Nov, 2021 | 5.1 MB | |
Case story | Los Gatos Mine Mexico | US English | English | United States | 11 May, 2022 | 8.0 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Chinese (CN) | Multiple | 16 Mar, 2023 | 11.6 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | German | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | French | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Russian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Czech | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Italian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Polish | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Serbian (RS) | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Spanish, Castilian | Multiple | 16 Mar, 2023 | 11.8 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Korean | Multiple | 16 Mar, 2023 | 13.2 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Portuguese | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Operating guide | VACON 1000 | Hungarian | Multiple | 09 Oct, 2023 | 17.2 MB | |
Application guide | VACON 1000 Application Guide | Chinese (CN) | Multiple | 27 Mar, 2024 | 4.2 MB | |
Application guide | VACON 1000 Application Guide | Russian | Multiple | 21 Feb, 2024 | 4.3 MB | |
Application guide | VACON 1000 Application Guide | Chinese (CN) | China | 15 Sep, 2021 | 4.2 MB | |
Application guide | VACON 1000 Application Guide | English | Multiple | 15 Jul, 2021 | 4.2 MB | |
Operating guide | VACON 1000 Fieldbus Options | English | Multiple | 09 Oct, 2023 | 4.2 MB | |
Operating guide | VACON 1000 Operating Guide | English | Multiple | 09 Oct, 2023 | 19.7 MB | |
Operating guide | VACON 1000 Operating Guide | Chinese (CN) | China | 15 Sep, 2021 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide | Ukrainian | Multiple | 15 Sep, 2023 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide | Russian | Multiple | 21 Feb, 2024 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide (UK) | Ukrainian | Multiple | 07 Sep, 2023 | 17.3 MB | |
Application guide | VACON-1000-Application-Guide | Hungarian | Multiple | 22 Nov, 2023 | 4.8 MB | |
Application guide | VACON-1000-Application-Guide-DE | German | Multiple | 16 Nov, 2022 | 4.1 MB | |
Application guide | VACON-1000-Application-Guide-ES | Spanish, Castilian | Multiple | 16 Nov, 2022 | 4.1 MB | |
Application guide | VACON-1000-Application-Guide-PT | Portuguese | Multiple | 16 Nov, 2022 | 4.1 MB | |
Operating guide | VACON-1000-Operating-Guide-DE | German | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-ES | Spanish, Castilian | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-PL | Polish | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-PT | Portuguese | Multiple | 16 Nov, 2022 | 17.2 MB | |
Fact sheet | VACON® 1000 - English | English | Multiple | 04 May, 2022 | 3.9 MB | |
Fact sheet | VACON® 1000 - Korean | Korean | Multiple | 04 May, 2022 | 4.1 MB | |
Fact sheet | VACON® 1000 - Polish | Polish | Multiple | 04 May, 2022 | 4.0 MB | |
Fact sheet | VACON® 1000 - Portuguese | Portuguese | Multiple | 10 Aug, 2023 | 4.0 MB |
Related applications
Use VACON® 1000 medium-voltage drive in the following industrial applications:
- Pumps
- Fans
- Compressors
- Conveyors
- Mills, Drums, Kilns
- Mixers
- Extruders
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial compressorsAchieve significantly lower energy consumption and lower operating costs, using Danfoss AC drives to continually adjust the compressor capacity to the actual heat load and process needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial fansWith Danfoss AC drives solutions for industrial ventilation you enjoy the benefits of high precision, user-friendly interfaces, distributed intelligence and low operating costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial pumpsBy controlling industrial pumps with a Danfoss AC drive you can help optimize processes and significantly reduce energy and maintenance costs.