VLT® OneGearDrive®

  • Overview
  • Documents
  • 3D models and drawings
  • Related applications
  • Case stories

An energy-efficient drive system

The VLT® OneGearDrive® is a highly efficient, permanent magnet, three-phase synchronous motor coupled with an optimized bevel gear box and IE5 ultra premium efficiency which helps to optimize plant productivity and reduce energy costs.

With only one motor type and three available gear ratios, the motor concept covers all typical versions of conveyor drives commonly used in the food and beverage industry. The reduced range of physical configurations reduces costs and simplifies spare-part storage. Uniform mechanical dimensions reduce engineering and installation time and costs.

The drive comes in two versions: Standard for use in dry and wet production areas and Hygienic for use in wet areas and environments with high cleaning intensity including aseptic and cleanroom production areas.

Supply voltages and power range

  • 3 x 380-480 V...0.75–2.2 kW

Features and benefits

Up to 40% energy savings compared to conventional systems thanks to high system efficiency with an IE5 motor

Less noise and no airborne germs and dirt particles drawn into motor and expelled back into the surrounding air due to fan-free operation

Unrestricted use and high protection in wash-down areas thanks to high degrees of protection

Easy to clean due to smooth enclosure design

Fast, reliable connection and lower installation costs as a result of motor and brake connections via terminal box with CageClamp® technology

Resistance to detergents and disinfectants thanks to aseptic coating

Documents

Documents
Type (0)
Name 
Language (0)
Valid for (0)
Updated 
Download 
File type (0)
Case storyBarilla
Case storyBirra Peroni
Case storyBorsodi Brewery
Case storyCocaCola Severna - Full case
BrochureDrivePro® Services Overview
Fact sheetFact Sheet - VLT® OneGearDrive®

3D models and drawings

3D models and drawings
Type (0)
Name 
Language (0)
Updated 
Download 
File type (0)
Dimensional drawingOGD-H 1.25inch
Dimensional drawingOGD-H 1.4375inch
Dimensional drawingOGD-H 1.5inch
Dimensional drawingOGD-H 30mm
Dimensional drawingOGD-H 35mm
Dimensional drawingOGD-H 40mm
Dimensional drawingOGD-S 1.25inch
Dimensional drawingOGD-S 1.25inch with brake
Dimensional drawingOGD-S 1.4375inch