Extra protection for use in marine and heavy industries
VACON® NXP Liquid Cooled drives are integrated in a sturdy enclosure making them ideal for a wide range of industries with harsh operating conditions.
Liquid-cooled AC drives can be used in many combinations, from a single dedicated frequency converter to large-scale common DC bus systems. Packed with features, these fully standardized enclosed drives maximize the utilization of space while minimizing overall lifecycle costs.
Thanks to the high degree of protection (IP54), these drives can be installed almost anywhere in a plant or on a vessel. This eliminates the load on air-conditioning systems in electrical rooms reducing costs and installation time, and makes them ideal for retrofitting.
Servicing is fast and easy. Features such as safe torque off (STO) and safe stop 1 (SS1) improve safety, and conformal coated circuit boards enhance reliability.
NXA, NXN, NXB and NXI configurations
Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
For more information about these configurations please refer to the VACON® NXP Common DC Bus selection guide.
Supply voltages and power range
- 3 x 400-500 V...700-1100 kW
- 3 x 525-690 V...800-1550 kW
Features and benefits
Drive lifetime and reliability are enhanced due to sturdy cabinet protection
Floor space requirements and infrastructure needs are reduced as the compact design needs no air ducts
Investment savings as no large air-conditioning systems are needed due to minimal dissipation of heat loss to the air
Fulfills all relevant international standards and global requirements including marine, safety, EMC and harmonics approvals
Virtually silent operation as no large cooling fans are needed
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Abeking and Rasmussen WSV | English | Multiple | 03 May, 2023 | 4.5 MB | |
Case story | Abeking and Rasmussen WSV | German | German | Multiple | 03 May, 2023 | 4.5 MB | |
Case story | Abeking and Rasmussen WSV | Turkish | Turkish | Multiple | 22 Sep, 2023 | 4.5 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Korean | Multiple | 13 Apr, 2023 | 7.1 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Danish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | English | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Croatian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Romanian, Moldavian, Moldovan | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | French | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | German | Austria | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Chinese (CN) | Multiple | 13 Apr, 2023 | 7.2 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Dutch, Flemish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Portuguese | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Hungarian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Ukrainian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Finnish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Italian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Spanish, Castilian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | Polish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | German | Multiple | 13 Apr, 2023 | 7.0 MB | |
Case story | Electrosteel Castings Ltd | English | English | Multiple | 03 May, 2023 | 1.7 MB | |
Case story | EMIT - Polish | Polish | Multiple | 02 Oct, 2023 | 7.5 MB | |
Application guide | Encoder-less Safety using DOLD Module | English | Multiple | 15 Apr, 2017 | 5.9 MB | |
Application guide | Encoder-less Safety using DOLD Module | German | Multiple | 08 Sep, 2017 | 6.1 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Engineering - Chemical & Pharma | German | German | Multiple | 14 Jul, 2023 | 37.8 MB | |
Case story | Maximum Power for excavating uphill tunnels | English | Multiple | 24 Aug, 2023 | 6.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Chinese (CN) | Multiple | 16 Mar, 2023 | 11.6 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | German | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | French | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Russian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Czech | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Italian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Polish | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Serbian (RS) | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Spanish, Castilian | Multiple | 16 Mar, 2023 | 11.8 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Korean | Multiple | 16 Mar, 2023 | 13.2 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Portuguese | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Chinese (CN) | Multiple | 12 Nov, 2021 | 44.4 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Polish | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | German | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | English | Multiple | 12 Nov, 2021 | 44.2 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Russian | Multiple | 12 Nov, 2021 | 44.2 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | French | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Spanish, Castilian | Multiple | 12 Nov, 2021 | 44.2 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Japanese | Multiple | 19 Nov, 2021 | 31.3 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | English | United States | 19 Nov, 2021 | 18.3 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Russian | Multiple | 19 Nov, 2021 | 40.6 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | German | Multiple | 19 Nov, 2021 | 31.1 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Portuguese | Multiple | 19 Nov, 2021 | 31.2 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | French | Multiple | 19 Nov, 2021 | 31.2 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Hungarian | Multiple | 19 Nov, 2021 | 31.2 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Chinese (CN) | Multiple | 19 Nov, 2021 | 40.8 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Korean | Multiple | 19 Nov, 2021 | 31.4 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | Italian | Multiple | 19 Nov, 2021 | 31.2 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | English | Multiple | 12 Jun, 2023 | 24.0 MB | |
Operating guide | VACON-NX-Line-Voltage-Measurement-OG | English | Multiple | 28 Mar, 2023 | 13.0 MB | |
Design guide | VACON® Hybridization Design Guide | English | Multiple | 15 Jan, 2017 | 3.8 MB | |
Application guide | VACON® NX All in One Application Guide | English | Multiple | 24 Feb, 2023 | 8.1 MB | |
Application guide | VACON® NX All in One Application Manual | Finnish | Multiple | 15 Mar, 2017 | 2.2 MB | |
Application guide | VACON® NX All in One Application Manual | Dutch, Flemish | Multiple | 15 Mar, 2017 | 2.1 MB | |
Application guide | VACON® NX All in One Application Manual | Portuguese | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | French | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | Italian | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | Russian | Multiple | 15 Mar, 2017 | 2.7 MB | |
Application guide | VACON® NX All in One Application Manual | Greek (modern) | Multiple | 15 Mar, 2017 | 2.6 MB | |
Application guide | VACON® NX All in One Application Manual | Polish | Multiple | 15 Mar, 2017 | 2.4 MB | |
Application guide | VACON® NX All in One Application Manual | Danish | Multiple | 15 Mar, 2017 | 2.2 MB | |
Application guide | VACON® NX All in One Application Manual | Chinese (CN) | China | 15 Mar, 2017 | 2.5 MB | |
Application guide | VACON® NX All in One Application Manual | Slovak | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | Spanish, Castilian | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | German | Multiple | 15 Mar, 2017 | 2.3 MB | |
Application guide | VACON® NX All in One Application Manual | Swedish | Multiple | 15 Mar, 2017 | 2.2 MB | |
Application guide | VACON® NX All In One Application Manual | Korean | Multiple | 15 Jun, 2015 | 3.2 MB | |
Application guide | VACON® NX Marine APFIFF09V182 Appl. Man | Russian | Multiple | 15 May, 2018 | 4.1 MB | |
Application guide | VACON® NX Marine APFIFF09V242 Appl. Man | English | Multiple | 28 Nov, 2023 | 3.3 MB | |
Application guide | VACON® NX Shaft Sync Appl.M. APPFIFFV113 | Chinese (CN) | China | 15 Dec, 2015 | 1.5 MB | |
Application guide | VACON® NX Sys Interf. APFIFF10V105 ApplM | Finnish | Multiple | 15 Dec, 2015 | 949.3 KB | |
Application guide | VACON® NX Sys Interf. APFIFF10V244 ApplM | English | Multiple | 15 Apr, 2019 | 808.0 KB | |
Operating guide | VACON® NXP Advanced Safety Option OG | English | Multiple | 15 Sep, 2021 | 14.1 MB | |
Application guide | VACON® NXP AFE II ARFIFF05V070 Appl.M | English | Multiple | 15 Jun, 2021 | 1.1 MB | |
Application guide | VACON® NXP CraneContr APFIFF20v099 ApplM | English | Multiple | 15 Jan, 2021 | 2.7 MB | |
Application guide | VACON® NXP CraneContr APFIFF33V067 ApplM | Portuguese | Multiple | 15 Dec, 2018 | 5.1 MB | |
Application guide | VACON® NXP CraneContr APFIFF33V067 ApplM | Chinese (CN) | China | 15 Dec, 2018 | 13.8 MB | |
Application guide | VACON® NXP CraneContr APFIFF33V067 ApplM | German | Multiple | 15 Dec, 2018 | 5.2 MB | |
Application guide | VACON® NXP Funct. Safety App.G for Lifts | English | Multiple | 15 Nov, 2019 | 1.4 MB | |
Application guide | VACON® NXP HighSpeed APFIFF41V323 Manual | English | Multiple | 15 Jan, 2021 | 2.1 MB | |
Application guide | VACON® NXP LineSynchII APFIFF44V120 AppM | English | Multiple | 15 Jun, 2021 | 1.9 MB | |
Application guide | VACON® NXP Shaft Sync APFIFF11 Appl Man | English | Multiple | 15 Dec, 2015 | 1.1 MB | |
Application guide | VACON® NXP SIA II APFIFF40V111 ApplM | English | Multiple | 28 Nov, 2023 | 3.0 MB | |
Application guide | VACON® NXS-P FireM.PID ASFIFF11V210 AppM | English | Multiple | 15 Dec, 2015 | 229.5 KB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
System software | VACON NXP Firmware | English | 28 Nov, 2023 | 208 | Released | 4.3 MB | .zip |
System software | VACON® Advanced Safety Option Firmware | English | 16 Dec, 2019 | 004 | Released | 3.1 MB | .zip |
System software | VACON® NX OPTC3/C5 PROFIBUS GSD | English | 11 Jan, 2016 | 01 | Released | 748.0 B | .zip |
System software | VACON® NX OPTC4 LonWorks XIF | English | 11 Jan, 2016 | 01 | Released | 1.3 KB | .zip |
System software | VACON® NX OPTC6 CANopen EDS | English | 27 Feb, 2018 | 01 | Released | 2.7 KB | .zip |
System software | VACON® NX OPTC7 DeviceNet EDS | English | 01 Jan, 2012 | 01 | Released | 3.5 KB | .zip |
System software | VACON® NX OPTCP PROFINET GSDML | English | 19 Feb, 2015 | 01 | Released | 7.4 KB | .zip |
Application software | VACON® NXP Crane Application | English | 13 May, 2022 | 104 | Released | 4.0 MB | .zip |
Application software | VACON® NXP Power Generation Application | English | 26 Aug, 2019 | 040 | Released | 2.2 MB | .zip |
System software | VACON® OPTBB EnDat Firmware | English | 28 Mar, 2019 | 008 | Released | 62.5 KB | .zip |
System software | VACON® OPTBE EnDat/SSI/BiSS C Firmware | English | 28 Mar, 2019 | 010 | Released | 36.4 KB | .zip |
System software | VACON® OPTCQ EtherNet/IP EDS | English | 08 Jan, 2015 | 01 | Released | 13.2 KB | .zip |
System software | VACON® OPTE3/E5 PROFIBUS GSD | English | 08 Jun, 2022 | 01 | Released | 13.4 KB | .zip |
System software | VACON® OPTE3/E5 TIA Portal Library | English | 08 Jul, 2020 | 014 | Released | 3.6 MB | .zip |
System software | VACON® OPTE9 EtherNet/IP EDS | English | 03 Sep, 2020 | 01 | Released | 72.1 KB | .zip |
System software | VACON® OPTE9 PROFINET IO GSDML | English | 03 Apr, 2020 | 01 | Released | 204.3 KB | .zip |
System software | VACON® OPTE9 SIMATIC PDM EDD | English | 16 Dec, 2019 | 01 | Released | 667.4 KB | .zip |
System software | VACON® OPTE9-EA TIA Portal Library | English | 16 Feb, 2018 | 01 | Released | 2.9 MB | .zip |
System software | VACON® OPTE9/EA EtherNet/IP Add-on Instructions | English | 16 Feb, 2018 | 01 | Released | 531.9 KB | .zip |
System software | VACON® OPTEA Advanced Dual Port Ethernet Firmware | English | 03 Apr, 2023 | 007 | Released | 7.2 MB | .zip |
System software | VACON® OPTEA PROFINET IO GSDML | English | 08 Feb, 2021 | 01 | Released | 209.2 KB | .zip |
System software | VACON® OPTEA SIMATIC PDM EDD | English | 13 Nov, 2018 | 01 | Released | 461.7 KB | .zip |
System software | VACON® OPTEC EtherCAT ESI | English | 20 Feb, 2020 | 01 | Released | 381.4 KB | .zip |
System software | VACON® PROFISAFE TIA Portal Library | English | 16 Feb, 2018 | 01 | Released | 2.4 MB | .zip |
Software tools | VACON® Safe | English | 25 Jan, 2021 | 1.0.4.0 | Released | 3.8 MB | .zip |
Related applications
Compressors, wind turbines, extruders, pumps, fans, conveyors, crushers, thrusters, and propulsion, test-bench, crane, winch and power-conversion systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions using drives for power conversion both on board vessels, and in shore power supply for quieter and cleaner harbors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine refrigeration compressorsVariable speed control of screw, reciprocating and scroll compressors gives you typically 15% reduction in energy consumption, and higher COP at part loads.