Solenoid valves for HVAC-R

  • Overview
  • Product range
  • Software
  • Learning

Solenoid valves for the widest range of applications

Electromechanical solenoid valves offer advanced control of capacity, hot gas by-pass and liquid injection in your air conditioning system.

The solenoid valves are suited for use in the widest range of applications in terms of function, capacity and design. With the Danfoss solenoid valve portfolio you get maximum flexibility combined with optimum performance and efficiency.

Our broad range of coils for the solenoid valves meets requirements in the global market. The range of sizes and configurations ensures you will always find the right component for your next air conditioning system. In the solenoid valve portfolio you will also find valves optimized for environmentally friendly refrigerants such as R290 and CO₂.

Features and benefits

Wide range of applications

Wide range of sizes, connection types and with coils for all common voltages and frequencies

Precise control of capacity, hot gas bypass and liquid injection

Available for most fluorinated refrigerants and environmentally friendly refrigerants

Delivered as a parts program for customized configuration

Approvals include PED, UL, LVD, and ATEX to mention a few

Product range

  • if (isSmallPicture) { EVUL solenoid valves NC - Danfoss; } else if (isBigColumns) { EVUL solenoid valves NC - Danfoss } else { EVUL solenoid valves NC - Danfoss }
    EVUL solenoid valves, normally closed

    EVUL solenoid valves are designed to fit into compact refrigeration systems and can be applied in liquid, suction, and hot gas lines. EVUL solenoid valves can be used in many different refrigeration systems and are specially designed for commercial refrigeration systems, refrigeration appliances, liquid coolers, ice cube machines, mobile refrigeration systems, heat pump systems and air conditioning units.

  • if (isSmallPicture) { EVR solenoid valves, direct or servo operated; } else if (isBigColumns) { EVR solenoid valves, direct or servo operated } else { EVR solenoid valves, direct or servo operated }
    EVR® solenoid valves, normally open (NO) or closed (NC)

    Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines. The valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).

  • if (isSmallPicture) { Solenoid valves for CO2; } else if (isBigColumns) { Solenoid valves for CO2 } else { Solenoid valves for CO2 }
    Solenoid valves for high-pressure CO₂ cooling applications in Food Retail

    EVT high pressure range is a direct or servo operated valve specially designed for CO2 transcritical refrigeration systems.

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.