Solenoid valves for high pressure CO2 cooling applications in Food Retail
EVT high pressure range is a direct or servo operated valve specially designed for CO2 transcritical refrigeration systems.
EVT high pressure range is a direct or servo operated solenoid valve specially designed to fit into CO2 transcritical refrigeration systems. They can be applied in following applications:
- EVT 1.2 direct operated for oil return, pressure equalization/relief control, high pressure hot gas bypass/dump and hot gas defrost.
- EVT 2.0 and 3.0 servo operated for high pressure hot gas bypass/dump and hot gas defrost application.
EVT valves and coils are sold separately
Features and benefits:
Direct and servo operated mini piston solenoid valve with compact construction
Simple and fast mounting of Danfoss Clip-on coil
Designed for media temperature up to 150°C
Working pressure up to 140 bar with 110 bar MOPD
Copper solder connections for brazing
Stainless steel connections for Swagelok fittings
Body material in ECO brass (lead free < 0.1%)
Robust design ensures long lifetime
Supplied in version normally closed (NC)
In accordance with RoHS II, REACH, LVD and PED

Explore Our New CO₂ Product Catalogue!
We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A complete portfolio of CO₂ refrigeration solutions | Polish | Poland | 27 Jun, 2023 | 16.7 MB | |
Installation guide | CO2 Solenoid valve, Type EVT | English | Multiple | 20 Aug, 2021 | 502.1 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Spanish, Castilian | Spain | 05 Dec, 2024 | 565.6 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Finnish | Finland | 19 Apr, 2023 | 429.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Danish | Denmark | 18 Apr, 2023 | 423.6 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Ukrainian | Ukraine | 11 Jul, 2023 | 1.3 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Polish | Poland | 27 Jun, 2023 | 568.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Swedish | Sweden | 21 Apr, 2023 | 432.8 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Slovak | Slovakia | 04 May, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Italian | Italy | 05 Dec, 2024 | 541.2 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | English | Multiple | 18 Sep, 2024 | 613.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Czech | Czech Republic | 31 Oct, 2024 | 445.8 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | French | France | 05 Dec, 2024 | 537.2 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Norwegian Bokmål | Norway | 18 Apr, 2023 | 456.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | German | Multiple | 26 Apr, 2023 | 548.3 KB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 17 Jul, 2024 | 4.3 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 18 Jul, 2024 | 1.2 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | French | France | 18 Oct, 2024 | 1.4 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 24 Mar, 2025 | 2.6 MB | |
Manufacturer's Declaration | Danfoss MD 033F1035.AQ | English | Multiple | 05 Feb, 2025 | 508.4 KB | |
Brochure | Save energy and protect the environment with CO2 solutions | Spanish, Castilian | Spain | 09 Jan, 2024 | 25.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Italian | Italy | 12 Dec, 2023 | 16.5 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | German | Multiple | 14 Jun, 2023 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | English | Multiple | 19 Apr, 2024 | 15.9 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | Ukrainian | Ukraine | 20 Jun, 2023 | 14.6 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | France | 04 Aug, 2022 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | Multiple | 03 Jul, 2018 | 3.4 MB | |
Brochure | Smart Store Brochure | German | Multiple | 20 Aug, 2020 | 3.7 MB | |
Brochure | Smart Store Brochure | English | Multiple | 10 Mar, 2025 | 14.2 MB | |
Data sheet | Solenoid Valve - Type_EVT | English | Multiple | 09 Jan, 2023 | 1.7 MB |
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Watch how to assemble, disassemble and service EVT solenoid vavles
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CCMT electric regulating valves, transcritical CO₂The CCMT is a highly reliable electric pressure regulating valve optimized for transcritical CO₂ refrigeration. The valve has versatile applications in the transcritical system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Multi Ejector Solution™The Danfoss Multi Ejector Solution™ ensures that transcritical CO₂ applications for retailers become energy efficient in any climate.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CO₂ in food retailDanfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart storeThe Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.