Safe construction for the most demanding requirements
Danfoss ball valves, type GBC, are manually operated shut-off valves suitable for bi-directional flow. The GBC valves are used in liquid, suction and hot gas lines in refrigeration systems of food retail industry.
The design, the welding and the sealing material vouch for a safe construction suited for even the most demanding requirements, for instance high working pressure when operated with R410A.
Features and benefits
Full flow with minimum pressure drop
Slim-line design for easy operational handling
Special series designed for CO₂
Broad temperature range
Long service life and no leakage
One-piece wire seal cap for no tampering and maximum safety
![Application Development Centers (ADC) - Danfoss](/media/1193/application-development-centers-danfoss.jpg?anchor=center&mode=crop&width=810)
Welcome to our Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB |
Software
![Coolselector®2](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }GBC shut-off ball valve, CO₂Danfoss manually operated shut-off ball valves for R744 (CO2) are designed to cover 90 bar and 140 bar applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }GBC shut-off ball valveDanfoss shut-off ball valves are manually operated bi-flow shut-off valves. Oils: POE, PAG.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }GBC shut-off ball valve, PropaneDanfoss shut-off ball valves for R290 (Propane) are manually operated bi-flow valves.