ICV Flexline™ control valves

  • Overview
  • Documents
  • Software
  • Tools and apps
  • Related products

A reliable, safe and green solution

Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve. All valve variants are based on one common valve body to offer outstanding flexibility.

The modular concept greatly facilitates the building of a valve that offers energy savings and reduction of down-time. Valves size between size DN 25 – DN 65 (80) are designed for a maximum working pressure of 65 bar (943 psi) and size DN 100 – DN 150 are designed for a maximum working pressure of 65 bar (943 psi). The design also efficiently handles CO₂ and other future high-pressure refrigerants.

The ICV Flexline™ offers you one platform for multiple control solutions.

Brochure - Danfoss ICV Flexline control valves for industrial refrigeration

Reduce lifecycle costs, increase savings and design freedom

The ICV Flexline™ control valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.

Features and benefits

65 bar (943 psi) pressure approval in the temperature range -60 to +120°C [ -76 to 248°F]

Approved for ammonia, CO₂ and other non-flammable refrigerants

 Low energy consumption

Improved system performance and reliability

Leak risk reduced by up to 80% thanks to magnetic coupling and no dynamic sealing

Reduced service costs

Light and small valves with only welded connections

Ammonia refrigeration in industrial cold rooms - Danfoss

Ammonia conversion for cold storage facility is simple with ICV Flexline™

Consumer retail stores are looking for tried-and-true ideas to thrive in turbulent economic times. That’s why a major 190-store retail chain based in the Midwest switched to a proven refrigeration solution for one of its distribution centers -- an environmentally friendly ammonia system that uses Danfoss ICV Flexline™ valve stations.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Mniejsze koszty eksploatacyjne - Większe oszczędności i swoboda projektowania (ICV Flexline) Polish Multiple 27 Nov, 2014 655.9 KB .pdf
Brochure Reduce lifecycle costs - Save more and increase your design freedom (ICV Flexline) Dutch, Flemish Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Italian Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family English Multiple 20 Feb, 2024 15.6 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family French Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Spanish, Castilian Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Russian Multiple 04 Apr, 2016 4.3 MB .pdf
Brochure Reduce operating costs Increase your savings and gain design freedom (ICV Flexline) Portuguese Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce your costs Maximum flexibility and cost savings - ICV main and motorised valves as part of the Flexline series German Multiple 23 Mar, 2015 4.3 MB .pdf
Brochure Reducerede levetidsomkostninger - Større besparelser og designfrihed (ICV Flexline) Danish Multiple 23 Mar, 2015 4.2 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Tools and apps

Industrial refrigeration application tool - Danfoss

Industrial refrigeration application tool

Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.

Related products