ICFD defrost module

  • Overview
  • Product range
  • Documents
  • Software
  • Learning
  • Downloads

Improve defrost performance and reduce energy consumption for C02 and NH3 systems

Improve defrost performance and reduce energy consumption.

The ICFD defrost module for C02 and Ammonia is a compact liquid-based drain module packaged into our widely acknowledged ICF valve station. It is a formula that unites the well-known benefits of the Danfoss ICF technology with the most efficient defrost method known into one state-of-the-art defrost solution for industrial refrigeration applications.

The solution makes it possible to equip an evaporator with ICF Valve Stations across the wet suction, liquid, hot gas, and defrost drain lines. It provides an impressive range of benefits in respect of improved operational efficiency, easy installation, and energy savings.

The ICFD Defrost Module comes in one size and two versions, ICFD 20 – Ammonia and ICFD 20C – CO2 and is fully compatible with ICF 15-4, ICF 20-4, and ICF 20-6.

Features and benefits

Reduced energy consumption

Improved defrost performance

Improved job site efficiency

Broad application range

Easy system design

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Case story Danfoss semi-welded plate evaporator and air purger applications at the automated cold storage Miratorg English Multiple 01 Jun, 2021 3.1 MB .pdf
White paper Effective and cost-efficient hot gas defrost methods English Multiple 14 Nov, 2017 2.0 MB .pdf
Installation guide ICFD 20/ ICFD 20C Defrost Module - Disassembly / Assembly English Multiple 26 Mar, 2024 1.7 MB .pdf
Data sheet Spare parts and accessories, Valve station types ICF 15, ICF EVRAT, ICF 20, ICF 25, ICF SS 20, ICF SS 25, ICF 50, ICF 65 English Multiple 05 Sep, 2024 3.4 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 Russian Multiple 20 Sep, 2023 11.5 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 Portuguese Multiple 20 Sep, 2023 19.3 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 Spanish, Castilian Multiple 20 Sep, 2023 11.5 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 English Multiple 25 Mar, 2025 23.3 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 Chinese (CN) Multiple 20 Sep, 2023 11.1 MB .pdf
Data sheet Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 French Multiple 20 Sep, 2023 11.5 MB .pdf
Installation guide Valve station, Types ICF 15, ICF 20, ICF 25, ICF SS 20 and ICF SS 25 German; English; Spanish, Castilian; French; Polish; Portuguese; Russian; Chinese (CN) Multiple 22 Nov, 2022 6.6 MB .pdf
Data sheet Valve stations - ICF 15, ICF 20, ICF 25, ICF 50 и ICF 65 Ukrainian Ukraine 29 Aug, 2023 18.3 MB .pdf
Data sheet Ventilstation ICF 15, ICF 20, ICF 25, ICF 50 und ICF 65 German Multiple 12 Mar, 2020 13.3 MB .pdf
Data sheet Zawory blokowe ICF 15, 20, 25, 50 i 65 Polish Multiple 12 Mar, 2020 13.3 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Downloads