Red Dot Award for Product Design 2024
The Red Dot Award recognizes ICAD B as a product with exceptional design and usability. Watch the video to see how the team behind ICAD B achieved this recognition and what it means for the future.
Take motorized valve control to the next level with ICAD B
Designed for a wide range of applications, the ICAD B takes motorized valve control to the next level – ensuring enhanced user experience, reliable operation, and easy integration to control systems. The ICAD B is all about connecting the dots and reducing complexity.

Unmatched reliability
The ICAD B is designed to offer reliable performance for a wide range of applications. Its mounting mechanism features fully hermetic coupling between the ICAD and ICM, which prevents humidity or moisture from penetrating the seal. The coupling does not require any grease or additional materials, so no maintenance or cleaning are required. The new design has also been thoroughly tested and validated in the lab and in the field, and has delivered trouble-free, positive results every time.
Efficient installation and set-up
The ICAD B includes several smart software features that simplify installation and, configuration.
- Use the smartphone app’s set up wizard to quickly install and configure the ICAD B
- Simple mounting design with only two screws
- Troubleshoot and address system issues via the smartphone app wireless connectivity
Making the most of digital connectivity
The ICAD B offers three access methods: directly on the valve using the display panel; wirelessly via the smartphone app; and on a remote interface via data communication. You can choose between two data communication options: Modbus RTU over RS485 and Modbus TCP IP over Ethernet. You can fully integrate each ICAD B to the control system to handle set up, adjust parameters and monitor and control the system remotely.

See Motorized valves control in a new light
Dedicated to easy setup, trouble-free operations, and real-time monitoring, the ICAD B eases workflows and prepares you for a cooler future. Learn more.
Additional Features & Benefits
Password-protected display panel with intuitive navigation
All menus and parameters are accessible via the smartphone app and data communication
Status light provides visible notification of system status
Two-screw mounting design and 360° coupling positioning enable easier mounting
Operational logic enhancements (torque monitoring, Micro steps) improve performance and prevent errors
100% backwards-compatibility with all ICM/ICMTS valves

CoolConfig
The CoolConfig tool allows the project engineer to generate the settings for the ICAD B offline, and hand over the file to the commissioning engineer at the appropriate time for the installation on one or multiple ICAD B.
To install CoolConfig Mobile:
Videos

ICAD B How-To Videos
Explore the ICAD B actuator’s features, installation, and setup with expert guidance from Senior Product Training Manager Tom Jensen. This video series covers everything from configuration to troubleshooting.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | Chinese (CN) | Multiple | 15 Nov, 2023 | 3.8 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | French | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | Spanish, Castilian | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | Polish | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | Italian | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | Portuguese | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | German | Multiple | 15 Nov, 2023 | 6.6 MB | |
Installation guide | Actuator, Type ICAD 600B / 600B-TS / 1200B | English | Multiple | 11 Mar, 2024 | 6.7 MB | |
User guide | CoolConfig ICAD Operating Manual | English | Multiple | 29 Jan, 2024 | 18.4 MB | |
Brochure | ICAD B brochure - See motorized valves control in a new light | French | France | 19 Dec, 2023 | 3.4 MB | |
Brochure | ICAD B brochure - See motorized valves control in a new light | German | Multiple | 11 Dec, 2023 | 1.0 MB | |
Brochure | ICAD B brochure - See motorized valves control in a new light | Italian | Italy | 22 Dec, 2023 | 1.0 MB | |
Brochure | ICAD B brochure - See motorized valves control in a new light | English | Multiple | 20 Nov, 2023 | 1.3 MB | |
Brochure | ICAD B e-Book - See motorized valves control in a new light | Spanish, Castilian | Spain | 03 Jan, 2024 | 3.1 MB | |
User guide | ICM and ICMTS Motorized Valves and CVE Pilot valves with ICAD Actuators | English | Multiple | 21 Nov, 2024 | 13.9 MB | |
Data sheet | Motor actuator for ICM/ICM-TS motorized valves and CVE pilot valve | English | Multiple | 26 Jul, 2024 | 3.4 MB |