SVL SS Flexline™ stainless steel

  • Overview
  • Product range
  • Documents
  • Software
  • Related products
  • Learning

SVL SS Flexline™ stainless steel

The new range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering ICV, ICF and SVL valves. The stainless steel products will therefore now offer many of the same benefits known from the Flexline™ concept.

Based on a common housing (angle- or straightway) the function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. All function modules fit in the same housing offering great flexibility and simplicity.

Features and benefits

Suitable for sub-critical CO2 and heat pump systems

Offers you one common housing that allows easy and timesaving switch between the functions

Allows for fast and easy service with shared spare parts and modular design

Delivers a smooth opening and closing operation along with very high reliability

Brochures - Stainless steel line components for industrial refrigeration - Danfoss

Precise temperature control and zero corrosion

Danfoss offers a wide range of stainless steel components, including the new SVL SS Flexline™ series of modular line components. Read brochures for the dairy, fishery, brewery, and meat processing industries.

Product range

  • if (isSmallPicture) { REG-SA SS REG-SB SS; } else if (isBigColumns) { REG-SA SS REG-SB SS } else { REG-SA SS REG-SB SS }
    Regulating valves - REG-SA SS and REG-SB SS

    The stainless steel REG-SA SS and REG-SB SS are angleway and straightway hand-operated regulating valves, which act as normal shut-off valves in closed position.

  • if (isSmallPicture) { FIA-SS strainer - Danfoss; } else if (isBigColumns) { FIA-SS strainer - Danfoss } else { FIA-SS strainer - Danfoss }
    FIA-SS strainer

    FIA SS are a range of stainless steel angleway and straightway strainers, which are carefully designed to give favourable flow conditions.

  • if (isSmallPicture) { SCA-X SS check and stop valve in stainless steel - Danfoss; } else if (isBigColumns) { SCA-X SS check and stop valve in stainless steel - Danfoss } else { SCA-X SS check and stop valve in stainless steel - Danfoss }
    SCA-X SS check and stop valve in stainless steel

    SCA-X SS are check and stop valves in stainless steel with a built-in stop valve function. SCA-X SS are available in angleway versions. The valves are designed to open at very low differential pressures, allow favourable flow conditions and are easy to disassemble for inspection and service. SCA-X are equipped with vented cap and have internal backseating enabling the spindle seal to be replaced whilst the valve still under pressure.

  • if (isSmallPicture) { SVA-S SS and SVA-L SS - Danfoss; } else if (isBigColumns) { SVA-S SS and SVA-L SS - Danfoss } else { SVA-S SS and SVA-L SS - Danfoss }
    SVA-S SS and SVA-L SS

    The SVA-S SS and SVA-L SS shut-off valves in stainless steel are available with DIN and ANSI connections in angleway and straightway versions and with standard neck.

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Application Handbook - Automatic Controls for Industrial Refrigeration Systems Polish Poland 20 Dec, 2022 19.9 MB .pdf
Application guide Application Handbook - Automatic Controls for Industrial Refrigeration Systems English Multiple 27 Mar, 2025 18.5 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS Polish Multiple 23 May, 2023 3.8 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS Spanish, Castilian Multiple 23 May, 2023 3.5 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS Portuguese Multiple 23 May, 2023 3.7 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS French Multiple 23 May, 2023 3.5 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS Italian Multiple 23 May, 2023 3.5 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS English Multiple 09 Feb, 2024 4.3 MB .pdf
Data sheet Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS Chinese (CN) Multiple 23 May, 2023 3.6 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS French Multiple 07 Aug, 2023 2.2 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS Portuguese Multiple 07 Aug, 2023 2.2 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS Spanish, Castilian Multiple 07 Aug, 2023 2.2 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS Polish Multiple 07 Aug, 2023 2.3 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS Chinese (CN) Multiple 07 Aug, 2023 2.5 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS Italian Multiple 07 Aug, 2023 2.2 MB .pdf
Data sheet Hand operated regulating valve, type REG-SA SS and REG-SB SS English Multiple 17 Feb, 2025 3.2 MB .pdf
Application guide Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial Portuguese Multiple 21 Mar, 2018 12.3 MB .pdf
Application guide Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales Spanish, Castilian Multiple 21 Mar, 2018 12.2 MB .pdf
Application guide Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles French Multiple 21 Mar, 2018 12.3 MB .pdf
Application guide Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych Polish Multiple 21 Mar, 2018 12.3 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS Chinese (CN) Multiple 23 Jan, 2024 4.0 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS English Multiple 12 Dec, 2024 3.7 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS French Multiple 23 Jan, 2024 4.0 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS Portuguese Multiple 23 Jan, 2024 4.0 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS Italian Multiple 23 Jan, 2024 3.9 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS Polish Multiple 23 Jan, 2024 4.1 MB .pdf
Data sheet Shut-off valve, type SVA-S SS and SVA-L SS Spanish, Castilian Multiple 23 Jan, 2024 4.0 MB .pdf
Brochure Stainless Steel Products for the Brewing Industry Danish Multiple 15 Oct, 2014 887.2 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry French Multiple 15 Oct, 2014 902.1 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry Spanish, Castilian Multiple 15 Oct, 2014 887.9 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry Dutch, Flemish Multiple 15 Oct, 2014 908.6 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry Ukrainian Ukraine 28 Apr, 2020 925.1 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry English Multiple 12 Feb, 2024 14.7 MB .pdf
Brochure Stainless Steel Products for the Brewing Industry German Multiple 03 Oct, 2014 940.7 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry Polish Multiple 15 Oct, 2014 893.4 KB .pdf
Brochure Stainless Steel Products for the Brewing Industry English Multiple 28 Mar, 2024 2.9 MB .pdf
Brochure Stainless Steel Products for the Dairy Industry English Multiple 12 Feb, 2024 14.4 MB .pdf
Brochure Stainless Steel Products for the Dairy Industry French Multiple 15 Oct, 2014 866.6 KB .pdf
Brochure Stainless Steel Products for the Dairy Industry Spanish, Castilian Multiple 15 Oct, 2014 805.4 KB .pdf
Brochure Stainless Steel Products for the Dairy Industry Polish Multiple 15 Oct, 2014 840.5 KB .pdf
Brochure Stainless Steel Products for the Dairy Industry Danish Multiple 15 Oct, 2014 829.0 KB .pdf
Brochure Stainless Steel Products for the Dairy Industry Russian Multiple 15 Oct, 2014 853.8 KB .pdf
Brochure Stainless Steel Products for the Dairy Industry English Multiple 28 Mar, 2024 14.4 MB .pdf
Brochure Stainless Steel Products for the Dairy Industry German Multiple 13 Oct, 2014 868.1 KB .pdf
Brochure Stainless Steel Products for the Fishery Industry English Multiple 12 Feb, 2024 15.0 MB .pdf
Brochure Stainless Steel Products for the Fishery Industry English Multiple 28 Mar, 2024 15.0 MB .pdf
Brochure Stainless Steel Products for the Fishery Industry German Multiple 03 Oct, 2014 1.7 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry German Multiple 07 Oct, 2014 1.4 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Chinese (CN) Multiple 10 Dec, 2014 1.9 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Spanish, Castilian Multiple 10 Dec, 2014 1.1 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry French Multiple 10 Dec, 2014 1.2 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Dutch, Flemish Multiple 10 Dec, 2014 1.1 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Danish Multiple 10 Dec, 2014 1.1 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry English Multiple 12 Feb, 2024 14.9 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Russian Central Asia Unit 10 Dec, 2014 1.2 MB .pdf
Brochure Stainless Steel Products for the Meat Processing Industry Polish Multiple 10 Dec, 2014 1.1 MB .pdf
Data sheet Strainer housing, type FIA SS English Multiple 28 Jan, 2025 2.6 MB .pdf
Data sheet Strainer housing, type FIA SS Portuguese Multiple 12 May, 2023 3.4 MB .pdf
Data sheet Strainer housing, type FIA SS Chinese (CN) Multiple 12 May, 2023 2.4 MB .pdf
Data sheet Strainer housing, type FIA SS Spanish, Castilian Multiple 12 May, 2023 2.5 MB .pdf
Application guide Руководство по проектированию - Промышленных холодильных систем Russian Multiple 21 Mar, 2018 12.5 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Related products