Innovative discharge solution for oil-free chillers and heat pumps
Designed to address main oil-free applications pain points, the OFC valve improves system efficiency and reliability, while reducing complexity. This patented all-in-one valve incorporates a damp nozzle check valve, a stop valve and diffuser functions. It makes a perfect fit with Danfoss Turbocor® oil-free compressors.
Features and benefits
Low pressure drop – high system efficiency
Performance at low flow conditions
Able to cover different conditions for startup, closing and operating
Prevention from reverse rotation and backflow, fast closure
Reliability in extensive surge applications
Protection against compressor and system limitations
Low sound for better customer perception
Embed 90° elbow to valve
No leakage especially during service
Can be put in a vertical line to save space horizontally
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Check and Stop valve type OFC | English | Multiple | 18 Mar, 2025 | 10.4 MB | |
Installation guide | Check and Stop valve type OFC | French | Multiple | 03 Nov, 2023 | 807.4 KB | |
Installation guide | Check and Stop valve Type OFC | English | Multiple | 26 Sep, 2022 | 800.3 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TTH / TGHDanfoss Turbocor® model TTH / TGH oil free compressors, optimized for high lift applications are available in two different models utilizing R134a or R513A (107 tons / 376 kW) or ultra-low GWP R1234ze and R515B (82 tons / 288 kW).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TTSDanfoss Turbocor®model TTS oil free compressors are available in four different models ranging from 60 tons to 200 tons / 200 to 700 kW utilizing R134a or low GWP R513A.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TGSDanfoss Turbocor model TGS oil free compressors are available in 5 different models ranging from 40 tons to 150 / 140 kW to 540 kW utilizing ultra-low GWP R1234ze or R515B.