KP / KPU pressure switches, standard applications

  • Overview
  • Documents
  • Related products
  • Learning
  • Avoid counterfeits

Great reliability and long service life

The KP pressure switches from Danfoss are optimized for light and heavy commercial refrigeration providing excellent protection against low suction pressure or high discharge pressure. KP pressure switches are used for starting and stopping refrigeration compressors and fans on air-cooled condensers.

KP thermostats are single-pole, double-throw (SPDT) temperature operated electric switches. KP is used for regulation, but can also be applied in safety monitoring systems.

With the KP pressure switches you get great reliability and long service life due to the snap-action function ensuring ultra-short bounce times. The KP pressure switch is available with IP30, IP44 and IP55 enclosures for appropriate protection based on the application.

Features and benefits

High reliability both electrically and mechanically

Vibration and shock resistant pressure switch

Compact design

Fully welded bellows element

Long service life

Adjustable pressure settings

Overview of Danfoss pressure switches and thermostats for refrigeration

Pressure switches and thermostats overview brochure

Read the overview brochure for pressure switches and thermostats.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Overview Brochure: Pressure switches and Thermostats Italian Multiple 20 Aug, 2014 5.5 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Swedish Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Portuguese Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats German Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Polish Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Danish Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Spanish, Castilian Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats French Multiple 20 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Chinese (CN) Multiple 20 Aug, 2014 5.7 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats Russian Multiple 28 Aug, 2014 5.6 MB .pdf
Brochure Overview Brochure: Pressure switches and Thermostats English Multiple 24 Jul, 2014 5.5 MB .pdf

Related products

  • if (isSmallPicture) { MP differential pressure switches - Danfoss; } else if (isBigColumns) { MP differential pressure switches - Danfoss } else { MP differential pressure switches - Danfoss }
    MP differential pressure switches

    KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. The switches are also used for starting and stopping refrigeration compressors and fans on air- cooled condensers.KP pressure switches are available in IP 30 and IP 44 enclosures.

  • if (isSmallPicture) { ACB cartridge pressure switches - Danfoss; } else if (isBigColumns) { ACB cartridge pressure switches - Danfoss } else { ACB cartridge pressure switches - Danfoss }
    ACB cartridge pressure switches

    ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

Learning

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.