
MBT 3250 temperature sensor
Heavy duty temperature sensing for industrial refrigeration applications. Robust housings withstand abuse and replaceable element assemblies can be serviced without removing the sensor housing from the system.
- Industrial Refrigeration
- Marine Cooling Applications
Sensor element is factory calibrated and complies with EN60751 Class B tolerances.
Features and benefits
Temperature range -50 to 200 °C
Pt100 or Pt1000 elements available
Replaceable sensor inserts
Enclosure IP65
316 Ti stainless steel probe tip
Color coded cables for easy installation
Suitable for HACCP application
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Temperature Sensors Type MBT 3250 | German | Multiple | 07 Dec, 2016 | 473.6 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | German | Multiple | 01 Jun, 2022 | 1.5 MB | |
Data sheet | Temperature Sensors Type MBT 3250 | Polish | Multiple | 01 Jun, 2022 | 1.5 MB | |
Data sheet | Temperature Sensors Type MBT 3250 | English | Multiple | 07 Dec, 2016 | 444.2 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Czech | Multiple | 07 Dec, 2016 | 460.0 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Polish | Multiple | 07 Dec, 2016 | 438.7 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Dutch, Flemish | Multiple | 07 Dec, 2016 | 440.5 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Chinese (CN) | Multiple | 04 Aug, 2022 | 1.6 MB | |
Data sheet | Temperature Sensors Type MBT 3250 | Spanish, Castilian | Multiple | 07 Dec, 2016 | 438.1 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Chinese (CN) | Multiple | 07 Dec, 2016 | 486.3 KB | |
Data sheet | Temperature Sensors Type MBT 3250 | Spanish, Castilian | Multiple | 01 Jun, 2022 | 1.5 MB | |
Data sheet | Temperature sensors, type MBT 3250 | English | Multiple | 26 Feb, 2021 | 1.4 MB | |
Data sheet | Temperature sensors, type MBT 3250 | French | Multiple | 01 Jun, 2022 | 1.5 MB | |
Data sheet | Temperature sensors, type MBT 3250 | Russian | Multiple | 01 Jun, 2022 | 1.9 MB | |
Data sheet | Temperature sensors, type MBT 3250 | Italian | Multiple | 01 Jun, 2022 | 1.5 MB |
Related applications
The MBT 3250 sensor is well-suited for the following applications:
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Brewery refrigeration systemsIn the brewing industry, control is a keyword all the way from mash to bottled product. Danfoss provides products to meet all brewery industry requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ChillersEnergy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dairy refrigeration systemsAt Danfoss we have all the refrigeration solutions, experience and know-how to act as a competent and trustworthy partner for the global dairy industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Meat processing refrigeration systemsDanfoss has all the refrigeration solutions, experience and know-how to act as a competent and trustworthy partner for the global meat processing industry.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial refrigerationIndustrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.